ready2_pilot: Intuitive guidance of KUKA robots

All KUKA robots can now be easily and intuitively guided by hand in the workspace using the robot Navigator from Very Important Product Maschinenvertriebs GmbH (VIP). Together with KUKA, the special-machine engineering expert is now offering the ready2_use package “ready2_pilot”.

17 Mart 2017

Quick and easy robot programming

With the Navigator, the user can manually move any KUKA robot connected to the KR C4 controller. It is also possible to create programs quickly and easily. Pressing a button on the Navigator saves the desired movements. The software provided for these records individual points or entire motion paths. 

It is this easy to move the robot with the VIP Navigator.

Simple operator control increases productivity

The simple operator control of the robot, without the need to know its coordinates, boosts productivity by saving time. Intuitive manual guidance also helps to avoid errors. The VIP Navigator is already in use at a number of renowned companies. Easy use and easy reteaching of positions make the Navigator for KUKA robots a unique product with high customer benefits.

Çerez ayarları OK ve KUKA'yı keşfet

Bu web sitesi (daha çok) size en iyi hizmeti sunabilmek için çerez kullanmaktadır. Web sitemizi kullanmaya devam ederseniz, sadece teknik olarak gerekli çerezleri kullanırız. ""OK ve KUKA'yı keşfet"" seçeneğine tıklarsanız, ek olarak pazarlama çerezlerinin de kullanımını onaylamış olursunuz. ""Çerez ayarları"" seçeneğine tıklayarak hangi çerezleri kullanacağımızı seçebilirsiniz.

Çerez ayarları