Robodonien 2016: LBR iiwa give artists a helping hand at RWTH robot workshop

From 16 - 18 September, KUKA was represented by the LBR iiwa at the Robodonien robot art festival. As part of a workshop at the Faculty of Architecture at RWTH Aachen University, visitors had the opportunity to generate foldable elements in a semi-automated process and add these to a larger structure. The collaborative lightweight robot can be programmed by humans using touch without the need for previous knowledge.

29 Tháng Chín 2016

Team DIANA spotlight - KUKA Innovation Award 2016

The presentation of the DIANA project at the 2016 KUKA Innovation Award
From 16 - 18 September, KUKA was represented by the LBR iiwa at the Robodonien robot art festival. As part of a workshop at the Faculty of Architecture at RWTH Aachen University, visitors had the opportunity to generate foldable elements in a semi-automated process and add these to a larger structure. The collaborative lightweight robot can be programmed by humans using touch without the need for previous knowledge. 
Viktoria Falk and Lukas Mahlendorf work on a component with the help of the manually guided LBR iiwa.

LBR IIWA HELPS TO MANUFACTURE COMPONENTS

The Faculty for Individualized Production in Architecture at RWTH Aachen and KUKA collaborated to produce an intelligent robot helper. Known as DIANA (“Dynamic and Interactive Robotic Assistant for Novel Applications”), the project placed among the finalists at this year’s KUKA Innovation Award. This successful contribution was refined for the Robodonien robot art festival . A KUKA LBR iiwa lightweight robot is part of a traveling pavilion created for a project by students Lukas Mahlendorf and Viktoria Falk under the supervision of Sigrid Brell-Cokcan (Individualized Production) and Linda Hildebrand (Cycle Oriented Construction). The robot functions as an assistant that is controlled by the operator using touch alone. It provides support in constructing foldable elements which can be created from a variety of materials.

HUMAN-ROBOT COLLABORATION POSSIBLE WITHOUT PREVIOUS KNOWLEDGE

At this year’s Robodonien, visitors to a workshop were able to gain hands-on experience with the sensitive seven-axis robot. The robot guided visitors through the assembly tasks. For this, it interacts on a haptic and visual level with its human counterpart. The pre-defined procedure can be modified intuitively by touching and guiding the robot, and the program can be rewound and adapted. This allows the LBR iiwa to quickly and easily learn new assembly positions from its human counterpart. This type of “haptic” programming, which uses neither language nor camera systems, was unveiled to the public by RWTH Aachen University at the Robodonien festival.

VISITORS CAN INTUITIVELY OPERATE THE LIGHTWEIGHT ROBOT

In the end, the elements produced from the interaction with visitors were used to create a large structure. “The sensitivity and ease of operation make the LBR iiwa the perfect assistant for our project. The option of switching the robot axes to “soft mode” enables a new, intuitive interaction with humans. In this way, the robot learns from the human and the human from the robot with the result that both sides perfect their work sequence, which is then saved for all additional parts”, explains Sigrid Brell-Cokcan.

Learn more about the collaborative lightweight robot LBR iiwa.

Các thiết lập cookie Hãy khám phá OK và KUKA

Trang web này sử dụng Cookie (xem thêm thông tin chi tiết) để cung cấp cho bạn dịch vụ trực tuyến tốt nhất. Nếu bạn tiếp tục sử dụng trang web của chúng tôi, thì chúng tôi chỉ sử dụng Cookie cần thiết về mặt kỹ thuật. Nếu bạn nhấp vào „Hãy khám phá OK và KUKA“, bạn đã đồng ý sử dụng Cookie Marketing. Bằng cách nhấp vào „Các cài đặt Cookie“ bạn có thể chọn Cookie mà chúng tôi sử dụng.

Các thiết lập cookie