KUKA Sunrise Cabinet

KUKA Sunrise Cabinet

Powerful, safe, flexible and intelligent: The Sunrise Cabinet is the controller for KUKA’s LBR iiwa cobot.

The KUKA Sunrise Cabinet controller offers the high performance and reliability of KUKA technology in a compact design. Its flexible configuration and the expansion capability that results from this make it a real all-rounder. The number of hardware components, cables and connectors has been significantly reduced and replaced by software-based solutions. The robust, high-quality controller is designed for low maintenance.

Advantages of KUKA Sunrise Cabinet at a glance

Versatile

The controller can be used for all LBR iiwa cobot variants – for maximum flexibility, scalability, performance and openness, in minimum space. The size of the controller also guarantees flexibility, as it can be installed either in a 19" rack or as a stand-alone device.

User-friendly

Simple user interface for operation and diagnosis via a touch-control-capable KUKA smartPAD.

All-rounder

Safety, Robot, Logic, Motion and Process Control with integrated sensor processing: everything is united in a single controller for the entire system. 

KUKA Sunrise Cabinet
The KUKA Sunrise Cabinet controller: equipped with the latest technology

Facts and figures about KUKA Sunrise Cabinet

 
Processor Quad-core
Hard drive HDD, SSD optional
Interfaces USB, Ethernet, DVI-I
Protection rating IP 20

Dimensions

500 x 483 x 190 millimeters (W x H x D)
Weight 23 kilograms
Rated supply voltage 110 V - 230 V AC
Permissible tolerance of rated voltage +/- 10%
Mains frequency 50 Hz ± 1Hz or 60 Hz ± 1Hz
Mains-side fusing 2 x 16 A slow-blowing
Ambient temperature (operation)  +5 °C to +45 °C
Các thiết lập cookie Hãy khám phá OK và KUKA

Trang web này sử dụng Cookie (xem thêm thông tin chi tiết) để cung cấp cho bạn dịch vụ trực tuyến tốt nhất. Nếu bạn tiếp tục sử dụng trang web của chúng tôi, thì chúng tôi chỉ sử dụng Cookie cần thiết về mặt kỹ thuật. Nếu bạn nhấp vào „Hãy khám phá OK và KUKA“, bạn đã đồng ý sử dụng Cookie Marketing. Bằng cách nhấp vào „Các cài đặt Cookie“ bạn có thể chọn Cookie mà chúng tôi sử dụng.

Các thiết lập cookie