KR QUANTEC nano

The KR QUANTEC nano is the lightest and most compact robot in our KR QUANTEC series. It is particularly suitable for spot welding tasks and delivers outstanding process results at low investment costs.

The KR QUANTEC nano is the smallest and lightest robot in its class. Axis 3, which can swing over to the rear, makes for a large work envelope, with very good accessibility even in confined spaces. This is, for example, extremely helpful for tip dressing.

120 - 180 Tải trọng theo kg

1573 - 2100 Phạm vi theo mm

Advantages


Space-saving

The KR QUANTEC nano has a small disruptive contour thanks to its streamlined design. As a result, a counterbalancing system (CBS) is not required. The robot delivers an outstanding performance and optimum accessibility in the smallest of spaces.

Light, but very strong

The KR QUANTEC nano is the smallest robot in its family – and the lightest in its class. Its low weight enables outstanding dynamic properties. It is also more robust thanks to the use of cast iron instead of aluminum.

Low on maintenance

With its virtually wear-free drive train, the KR QUANTEC nano requires very little maintenance. The robot also has a very small ecological footprint.

KR QUANTEC nano F exclusive: the new washing professional

The KR QUANTEC nano F exclusive being premiered at the IFA.

The KR QUANTEC nano F exclusive

The latest member of our KR QUANTEC nano series: the robust washing professional KR QUANTEC nano F exclusive. This compact foundry specialist has all of the characteristics of the KR QUANTEC Foundry series and is also specially optimized for the extreme conditions in cleaning systems and medium or large-sized washing cells. As such, we are able to make parts cleaning operations cost-effective, reproducible and environmentally friendly. The robot and its in-line wrist comply with protection ratings IP 65, IP 67 and IP 69.

With the KR QUANTEC nano F exclusive, KUKA has set new standards for comprehensive automation solutions in the foundry and engine production sectors.
Our washing professional from the QUANTEC series: the KR QUANTEC nano Foundry exclusive at its premiere in Asia. 

KR QUANTEC nano Tổng quan dữ liệu

KR 120 R1800 nano KR 120 R1800 nano C KR 120 R2100 nano F exclusive KR 160 R1570 nano KR 160 R1570 nano C KR 180 R2100 nano F exclusive
Tải trọng
120 kg
120 kg
120 kg
160 kg
160 kg
180 kg
Phạm vi tối đa
1803 mm
1803 mm
2100 mm
1573 mm
1573 mm
2100 mm
Loại thiết kế
Tiêu chuẩn
Tiêu chuẩn
Tiêu chuẩn
Tiêu chuẩn
Tiêu chuẩn
Tiêu chuẩn
Môi trường thực thi
Tiêu chuẩn
Tiêu chuẩn
Độc quyền ngành đúc
Tiêu chuẩn
Tiêu chuẩn
Độc quyền ngành đúc
(Các) vị trí gắn
Sàn
Trần
Sàn
Sàn
Trần
Sàn
Loại bảo vệ
IP 65
IP 65
IP 65, IP 67, IP 69
IP 65
IP 65
IP 65, IP 67, IP 69
Bảng thông số kỹ thuật

Liên kết bổ sung

KUKA Xpert
Điều khiển
Robot đóng gói sẵn
Trục vị trí và Linear trượt

Request a quote or get more technical details for KR QUANTEC nano

Request Quote Visit KUKA Marketplace*
* requires registration & login
Các thiết lập cookie Hãy khám phá OK và KUKA

Trang web này sử dụng Cookie (xem thêm thông tin chi tiết) để cung cấp cho bạn dịch vụ trực tuyến tốt nhất. Nếu bạn tiếp tục sử dụng trang web của chúng tôi, thì chúng tôi chỉ sử dụng Cookie cần thiết về mặt kỹ thuật. Nếu bạn nhấp vào „Hãy khám phá OK và KUKA“, bạn đã đồng ý sử dụng Cookie Marketing. Bằng cách nhấp vào „Các cài đặt Cookie“ bạn có thể chọn Cookie mà chúng tôi sử dụng.

Các thiết lập cookie