KR QUANTEC PA
Our family of KR QUANTEC PA robots are the fastest, strongest and most precise palletizing robots on the market. Invest in maximum compactness and top process efficiency.
Arctic variant of the KR QUANTEC PA
The KR QUANTEC PA can perform palletizing tasks quickly and precisely even in ice-cold temperatures. Thanks to the Arctic design, it needs no protective suit. Its immunity to temperatures well below zero makes it a palletizing professional in the food sector. The KR QUANTEC PA Arctic can even work with the utmost precision at minus 30 degrees Celsius. Its great reach allows for short cycle times and high flexibility when stacking and setting down items in a frosty environment.
Find out more about the Arctic variant of the KR QUANTEC PA here
KR QUANTEC PA Tổng quan dữ liệu
KR 120 R3200 PA | KR 120 R3200 PA arctic | KR 120 R3200 PA-HO | KR 180 R3200 PA | KR 180 R3200 PA arctic | KR 180 R3200 PA-HO | KR 240 R3200 PA | KR 240 R3200 PA arctic | KR 240 R3200 PA-HO | |
---|---|---|---|---|---|---|---|---|---|
Tải trọng
|
120 kg
|
120 kg
|
120 kg
|
180 kg
|
180 kg
|
180 kg
|
240 kg
|
240 kg
|
240 kg
|
Phạm vi tối đa
|
3195 mm
|
3195 mm
|
3195 mm
|
3195 mm
|
3195 mm
|
3195 mm
|
3195 mm
|
3195 mm
|
3195 mm
|
Loại thiết kế
|
Palletizing robot
|
Palletizing robot
|
Palletizing robot
|
Palletizing robot
|
Palletizing robot
|
Palletizing robot
|
Palletizing robot
|
Palletizing robot
|
Palletizing robot
|
Môi trường thực thi
|
Standard
|
Arctic
|
Food
|
Standard
|
Arctic
|
Food
|
Standard
|
Arctic
|
Food
|
(Các) vị trí gắn
|
Floor
|
Floor
|
Floor
|
Floor
|
Floor
|
Floor
|
Floor
|
Floor
|
Floor
|
Loại bảo vệ
|
IP 65
|
IP 65
|
IP 65
|
IP 65
|
IP 65
|
IP 65
|
IP 65
|
IP 65
|
IP 65
|
Data sheet
|
|||||||||
Additional Links |
|||||||||
KUKA Xpert
|
|||||||||
Điều khiển
|
|||||||||
Robot Packs
|
|||||||||
Positioners & Linear Units
|