KR QUANTEC press

The KR QUANTEC press is the KUKA industrial robot that is specially designed for press-to-press automation. With its extremely high precision and enormous reach, it is the first choice for loading, unloading and linking press lines.

The KR QUANTEC press has been optimized for press shop integration. It can be used to implement a wide range of applications, for press linking across narrow or wide press gaps, transferring large and medium-sized blanks as well as loading and unloading press lines. Its faster axes enable high-speed press-to-press automaton, which is ideal for the automotive industry.

The KR QUANTEC press-to-press robots are available in floor and ceiling-mounted variants.

100 - 120 Tải trọng theo kg

3455 - 3501 Phạm vi theo mm

Advantages


Robust with powerful gear units

The extremely robust design with reinforced axes and highly resistant gear units ensures reliable performance and availability even under constant high stress. 

Fast with high throughput rates

Thanks to a specially adapted drive train and machine data, the press-to-press robot shortens processing times, allowing it to achieve extremely high throughput.

Far-reaching, both downwards and upwards

The shelf-mounted robots have a reduced interference contour thanks to the hollow shaft in axis 1 for routing all cables. The robot knee, which is positioned lower down and further forward, enables greater downward reach. 

Space-saving at a low height

The shelf-mounted robots from the KR QUANTEC press family make optimum use of the workspace from above. Thanks to their low height, they require very little space above the robot base, thus opening up new possibilities for space-saving cell concepts.

KR QUANTEC press Tổng quan dữ liệu

KR 100 R3500 press KR 100 R3500 press C KR 120 R3500 press C KR 120 R3500 press
Tải trọng
100 kg
100 kg
120 kg
120 kg
Phạm vi tối đa
3501 mm
3501 mm
3455 mm
3501 mm
Loại thiết kế
Press-to-press robot
Press-to-press robot
Press-to-press robot
Press-to-press robot
Môi trường thực thi
Standard
Standard
Standard
Standard
(Các) vị trí gắn
Floor
Ceiling
Ceiling
Floor
Loại bảo vệ
IP 65
IP 65
IP 65
IP 65
Data sheet

Additional Links

KUKA Xpert
Điều khiển
Robot Packs
Positioners & Linear Units
Các thiết lập cookie Hãy khám phá OK và KUKA

Trang web này sử dụng Cookie (xem thêm thông tin chi tiết) để cung cấp cho bạn dịch vụ trực tuyến tốt nhất. Nếu bạn tiếp tục sử dụng trang web của chúng tôi, thì chúng tôi chỉ sử dụng Cookie cần thiết về mặt kỹ thuật. Nếu bạn nhấp vào „Hãy khám phá OK và KUKA“, bạn đã đồng ý sử dụng Cookie Marketing. Bằng cách nhấp vào „Các cài đặt Cookie“ bạn có thể chọn Cookie mà chúng tôi sử dụng.

Các thiết lập cookie