KR QUANTEC prime
The KR QUANTEC prime is geared towards providing the perfect balance between payload and reach. When it comes to spot welding, it is the market leader. The prime achieves outstanding cycle times due to its robustness and high acceleration rates.
KR QUANTEC prime Tổng quan dữ liệu
KR 90 R3700 prime K | KR 120 R3500 prime K | KR 150 R3100 prime | KR 150 R3300 prime K | KR 180 R2900 prime | KR 180 R3100 prime K | KR 210 R2700 prime C | KR 210 R2700 prime | KR 210 R2700 prime C-F | KR 210 R2700 prime CR | KR 210 R2700 prime F | KR 210 R2900 prime K | KR 240 R2500 prime | KR 240 R2700 prime | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Tải trọng
|
90 kg
|
120 kg
|
150 kg
|
150 kg
|
180 kg
|
180 kg
|
210 kg
|
210 kg
|
210 kg
|
210 kg
|
210 kg
|
210 kg
|
240 kg
|
240 kg
|
Phạm vi tối đa
|
3701 mm
|
3501 mm
|
3095 mm
|
3301 mm
|
2896 mm
|
3101 mm
|
2556 mm
|
2696 mm
|
2556 mm
|
2696 mm
|
2696 mm
|
2901 mm
|
2496 mm
|
2696 mm
|
Loại thiết kế
|
Shelf-mounted
|
Shelf-mounted
|
Standard
|
Shelf-mounted
|
Standard
|
Shelf-mounted
|
Standard
|
Standard
|
Standard
|
Standard
|
Standard
|
Shelf-mounted
|
Standard
|
Standard
|
Môi trường thực thi
|
Standard
|
Standard
|
Standard
|
Standard
|
Standard
|
Standard
|
Standard
|
Standard
|
Foundry
|
Cleanroom
|
Foundry
|
Standard
|
Standard
|
Standard
|
(Các) vị trí gắn
|
Floor
|
Floor
|
Floor
|
Floor
|
Floor
|
Floor
|
Ceiling
|
Floor
|
Ceiling
|
Floor
|
Floor
|
Floor
|
Floor
|
Floor
|
Loại bảo vệ
|
IP 65
|
IP 65
|
IP 65
|
IP 65
|
IP 65
|
IP 65
|
IP 65
|
IP 65
|
IP 65
IP 67 |
IP 65
|
IP 65
IP 67 |
IP 65
|
IP 65
|
IP 65
|
Data sheet
|
||||||||||||||
Additional Links |
||||||||||||||
KUKA Xpert
|
||||||||||||||
Điều khiển
|
||||||||||||||
Robot Packs
|
||||||||||||||
Positioners & Linear Units
|