KR QUANTEC ultra

The KR QUANTEC ultra is the most powerful, stiff and precise robot in the KR QUANTEC series. It offers maximum power in every position and is as dynamic, streamlined and efficient as the other family members. The KR QUANTEC ultra is also the ultimate in high-performance shelf-mounted robots.

With its payload capacity of 300 kilograms and a maximum reach of 3,100 millimeters, the KR QUANTEC ultra is the strongest, most compact industrial robot. As such, the KR QUANTEC ultra has the highest power density currently available in the high payload range for the manufacturing industry. Furthermore, you can choose from various mounting positions and versions – such as the Foundry variants for areas with a high level of contamination, high humidity and high temperatures. Six shelf-mounted variants are also available.

120 - 300 Tải trọng theo kg

2467 - 3901 Phạm vi theo mm

Advantages


Exceedingly strong performance

The KR QUANTEC ultra is the most powerful robot in its family. It has the greatest power density in the high payload range. And this is achieved without compromising on dynamics, economy of space or elegance.

Simple planning

Thanks to its compact base frame with a hole pattern that is consistent across the entire KR QUANTEC series, the KR QUANTEC ultra offers the highest level of planning and investment security. This allows different shelf-mounted robots to be used without any additional planning measures. No matter how big, how confined and in virtually any mounting position.

Utmost reliability

The cycle time when using the KR QUANTEC ultra is 25 percent shorter than with comparable models. It also operates reliably under extreme conditions – with minimal maintenance requirements. 

Top performance

The KR QUANTEC ultra saves as much space and is almost as light as the other family members. With its perfect balance between payload capacity and reach, there is no other product like it on the market. It offers maximum performance in every position.

KR QUANTEC ultra at WPT WAFIOS Production Technology

Two KR QUANTEC ultra robots optimize the productivity of a tube and wire processing machine manufacturer.

KR QUANTEC ultra Tổng quan dữ liệu

KR 120 R3900 ultra K KR 120 R3900 ultra K-F-HP KR 150 R3700 ultra K KR 150 R3700 ultra K-F-HP KR 180 R3500 ultra K KR 180 R3500 ultra K-F-HP KR 210 R3100 ultra C KR 210 R3100 ultra KR 210 R3100 ultra C-F KR 210 R3100 ultra F KR 210 R3300 ultra K KR 210 R3300 ultra K-F KR 240 R2900 ultra C KR 240 R2900 ultra KR 240 R2900 ultra C-F KR 240 R2900 ultra F KR 240 R3100 ultra K KR 240 R3100 ultra K-F KR 270 R2700 ultra C KR 270 R2700 ultra KR 270 R2700 ultra C-F KR 270 R2700 ultra F KR 270 R2900 ultra K KR 270 R3100 ultra K KR 270 R2900 ultra K-F KR 270 R3100 ultra K-F KR 300 R2500 ultra C KR 300 R2500 ultra KR 300 R2500 ultra C-F KR 300 R2500 ultra F
Tải trọng
120 kg
120 kg
150 kg
150 kg
180 kg
180 kg
210 kg
210 kg
210 kg
210 kg
210 kg
210 kg
240 kg
240 kg
240 kg
240 kg
240 kg
240 kg
270 kg
270 kg
270 kg
270 kg
270 kg
270 kg
270 kg
270 kg
300 kg
300 kg
300 kg
300 kg
Phạm vi tối đa
3901 mm
3901 mm
3701 mm
3701 mm
3501 mm
3501 mm
3027 mm
3095 mm
3027 mm
3095 mm
3301 mm
3301 mm
2819 mm
2896 mm
2819 mm
2896 mm
3101 mm
3101 mm
2662 mm
2696 mm
2662 mm
2696 mm
2901 mm
3101 mm
2901 mm
3101 mm
2467 mm
2496 mm
2467 mm
2496 mm
Loại thiết kế
Shelf-mounted
Shelf-mounted
Shelf-mounted
Shelf-mounted
Shelf-mounted
Shelf-mounted
Tiêu chuẩn
Tiêu chuẩn
Tiêu chuẩn
Tiêu chuẩn
Shelf-mounted
Shelf-mounted
Tiêu chuẩn
Tiêu chuẩn
Tiêu chuẩn
Tiêu chuẩn
Shelf-mounted
Shelf-mounted
Tiêu chuẩn
Tiêu chuẩn
Tiêu chuẩn
Tiêu chuẩn
Shelf-mounted
Shelf-mounted
Shelf-mounted
Shelf-mounted
Tiêu chuẩn
Tiêu chuẩn
Tiêu chuẩn
Tiêu chuẩn
Môi trường thực thi
Tiêu chuẩn
Mức bảo vệ cao
Ngành đúc
Tiêu chuẩn
Ngành đúc
Tiêu chuẩn
Mức bảo vệ cao
Ngành đúc
Tiêu chuẩn
Tiêu chuẩn
Ngành đúc
Ngành đúc
Tiêu chuẩn
Ngành đúc
Tiêu chuẩn
Tiêu chuẩn
Ngành đúc
Ngành đúc
Tiêu chuẩn
Ngành đúc
Tiêu chuẩn
Tiêu chuẩn
Ngành đúc
Ngành đúc
Tiêu chuẩn
Tiêu chuẩn
Ngành đúc
Ngành đúc
Tiêu chuẩn
Tiêu chuẩn
Ngành đúc
Ngành đúc
(Các) vị trí gắn
Sàn
Sàn
Sàn
Sàn
Sàn
Sàn
Trần
Sàn
Trần
Sàn
Sàn
Sàn
Trần
Sàn
Trần
Sàn
Sàn
Sàn
Trần
Sàn
Trần
Sàn
Sàn
Sàn
Sàn
Sàn
Trần
Sàn
Trần
Sàn
Loại bảo vệ
IP 65
IP 65
IP 67
IP 65
IP 65
IP 67
IP 65
IP 65
IP 67
IP 65
IP 65
IP 65
IP 65
IP 67
IP 65
IP 65
IP 67
IP 65
IP 65
IP 65
IP 67
IP 65
IP 67
IP 65
IP 65
IP 67
IP 65
IP 65
IP 65
IP 67
IP 65
IP 67
IP 65
IP 65
IP 65
IP 67
IP 65
IP 67
IP 65
IP 65
IP 65
IP 67
IP 65
IP 67
Bảng thông số kỹ thuật

Liên kết bổ sung

KUKA Xpert
Điều khiển
Robot đóng gói sẵn
Trục vị trí và Linear trượt
Các thiết lập cookie Hãy khám phá OK và KUKA

Trang web này sử dụng Cookie (xem thêm thông tin chi tiết) để cung cấp cho bạn dịch vụ trực tuyến tốt nhất. Nếu bạn tiếp tục sử dụng trang web của chúng tôi, thì chúng tôi chỉ sử dụng Cookie cần thiết về mặt kỹ thuật. Nếu bạn nhấp vào „Hãy khám phá OK và KUKA“, bạn đã đồng ý sử dụng Cookie Marketing. Bằng cách nhấp vào „Các cài đặt Cookie“ bạn có thể chọn Cookie mà chúng tôi sử dụng.

Các thiết lập cookie