KUKA Cobot LBR iiwa

LBR iiwa

With the LBR iiwa, one of KUKA's lightweight cobots specialized in delicate assembly work, safety fences make way for human-robot-collaboration in the workspace. 

The LBR iiwa is the world’s first series-produced sensitive, and therefore HRC-compatible, robot. LBR stands for “Leichtbauroboter” (German for lightweight robot), iiwa for “intelligent industrial work assistant”. With the LBR iiwa, humans and robots can work together on highly sensitive tasks in close cooperation, opening the possibility of new applications and paving the way for greater cost-effectiveness and efficiency. 

When grouped with its smaller sibling, the LBR iisy running on KUKA’s new operating system, iiQKA.OS, KUKA’s lightweight robot portfolio can handle cobot applications from small to large and simple to complex. Get more information about the iiQKA Pre-Launch Package.

*The LBR iisy is available in the iiQKA Pre-Launch Package for a small number of customers starting at the end of 2021 and scaling in availability during 2022. Please check our iiQKA Journey page for more information 

The collaborative and sensitive LBR iiwa robot is available in two versions with payload capacities of 7 and 14 kilograms.

7 - 14 Tải trọng theo kg

800 - 820 Phạm vi theo mm

Advantages


Quick reactions 

Thanks to its joint torque sensors, the LBR iiwa can detect contact immediately and reduces its level of force and speed instantly. Its position and compliance control enables it to handle delicate components without creating crushing and shearing hazards.

Able to learn

You can choose from three operating modes and program the LBR iiwa via simulation: indicate the desired position and it will remember the coordinates of the path point. Stop for breaks and control it with simple touch commands.

Sensitive

The lightweight LBR iiwa with its high-performance servo control is able to detect contours quickly under force control. It establishes the correct installation position and mounts components quickly and with the utmost precision with an axis-specific torque accuracy of ±2% of the maximum torque. The LBR iiwa can also find small, delicate components in next to no time without your assistance. 

Independent

The LBR iiwa's controller, KUKA Sunrise Cabinet, simplifies the quick start-up of even complex applications. Give your operator a third hand and have the LBR iiwa take care of unergonomic, monotonous tasks reliably and independently.

reddot Award 2016 winner

The LBR iiwa as part of human-robot collaboration

Thanks to its joint torque sensors in all seven axes, the LBR iiwa is able to work directly with its human operator.

LBR iiwa Tổng quan dữ liệu

LBR iiwa 7 R800 LBR iiwa 7 R800 CR LBR iiwa 14 R820 LBR iiwa 14 R820 CR
Tải trọng
7 kg
7 kg
14 kg
14 kg
Phạm vi tối đa
800 mm
800 mm
820 mm
820 mm
Loại thiết kế
Tiêu chuẩn
Tiêu chuẩn
Tiêu chuẩn
Tiêu chuẩn
Môi trường thực thi
Tiêu chuẩn
Phòng sạch
Tiêu chuẩn
Phòng sạch
(Các) vị trí gắn
Sàn
Trần
Tường
Sàn
Sàn
Trần
Tường
Sàn
Loại bảo vệ
IP 54
IP 54
IP 54
IP 54
Bảng thông số kỹ thuật

Liên kết bổ sung

KUKA Xpert
Điều khiển
Robot đóng gói sẵn
Trục vị trí và Linear trượt

Request a quote or get more technical details for LBR iiwa

Request Quote Visit KUKA Marketplace*
* requires registration & login

Media flange options

The energy supply system for the external components is hidden in the kinematic structure of the LBR iiwa.

Pneumatic and electrical energy supply systems are available. All media flanges have a hole pattern conforming to DIN ISO 9409-1-50-7-M6.

De media flens van de LBR iiwa is er in twee varianten.
There are two types of media flange for the LBR iiwa.

Free product demonstration at your site

See and experience for yourself which collaborative LBR iiwa applications could be of benefit for your production.

Schedule an appointment now
Các thiết lập cookie Hãy khám phá OK và KUKA

Trang web này sử dụng Cookie (xem thêm thông tin chi tiết) để cung cấp cho bạn dịch vụ trực tuyến tốt nhất. Nếu bạn tiếp tục sử dụng trang web của chúng tôi, thì chúng tôi chỉ sử dụng Cookie cần thiết về mặt kỹ thuật. Nếu bạn nhấp vào „Hãy khám phá OK và KUKA“, bạn đã đồng ý sử dụng Cookie Marketing. Bằng cách nhấp vào „Các cài đặt Cookie“ bạn có thể chọn Cookie mà chúng tôi sử dụng.

Các thiết lập cookie