KUKA ready2_educate

KUKA ready2_educate is your training cell for hands-on education in robotics. It is especially aimed at schools, universities and company training facilities. The training cell is a complete starter package and your perfect partner for entry into robotics.

Learn the basics of robot technology with ready2_educate

Professional handling of technically demanding technological products is of paramount importance in practice. With ready2_educate from KUKA, the skilled specialists of tomorrow can be trained in the operation of industrial robots. In this way, they receive optimal training in robotics. The modular training cell incorporates the KR 3 AGILUS small robot and our service-proven KR C4 compact controller – while also being equipped and preconfigured for special didactic applications.

With the ready2_educate training cell, tasks with varying levels of difficulty can be implemented and carried out. From simple stacking tasks to complex continuous path motion and corresponding logic programming.

Another plus point: the size of the cell. It can easily be moved with a pallet truck and fits through standard doors and in typical passenger elevators.

 

Good to know: there are individual solutions for certain countries. Please contact our sales staff if you have any questions.

Robotics education with ready2_educate: your advantages

  • Flexibility: versatile training application tailored to the KR 3 AGILUS as well as a second application surface for individual tasks
  • Comprehensive equipment: gripper, magazine with cubes, pen, paper holding frame and “hot wire” practice set
  • User-friendly: preconfigured and ready for operation on delivery – including example programs and exercises
  • Individual education: exercises and levels of difficulty can be customized by reconfiguring the modules on the grid of the application plate
  • Space-saving: clever design which can fit in any training room
Optimal robot operation: you can practice various tasks with the training cell from KUKA.

Training materials package for your ready2_educate training cell

The training materials are aimed at instructors in schools, colleges, universities and training centers. They are tailored to the training application and enable quick entry into the topic. 

Request training materials package now
Các thiết lập cookie Hãy khám phá OK và KUKA

Trang web này sử dụng Cookie (xem thêm thông tin chi tiết) để cung cấp cho bạn dịch vụ trực tuyến tốt nhất. Nếu bạn tiếp tục sử dụng trang web của chúng tôi, thì chúng tôi chỉ sử dụng Cookie cần thiết về mặt kỹ thuật. Nếu bạn nhấp vào „Hãy khám phá OK và KUKA“, bạn đã đồng ý sử dụng Cookie Marketing. Bằng cách nhấp vào „Các cài đặt Cookie“ bạn có thể chọn Cookie mà chúng tôi sử dụng.

Các thiết lập cookie