Vui lòng chọn quốc gia:

Quốc gia

KUKA.ForceTorqueControl

The technology package makes the use of KUKA industrial robot systems in sensitive robot applications possible by integrating a force/torque sensor.


Sensitivity through KUKA.ForceTorqueControl

KUKA.ForceTorqueControl enables industrial robots to react to forces and torques acting on the robot tool in a sensitive manner. Robots typically move along programmed paths without consideration of the forces and torques acting on the tool or workpiece. In many cases, however, these process forces have a decisive influence on the quality and process reliability of an application (e.g. assembly, polishing, grinding, bending). By using KUKA.ForceTorqueControl, the process forces and torques involved in a robot motion can be programmed and adhered to.


Key advantages of KUKA.ForceTorqueControl:

Complex manufacturing processes can be automated due to the level of sensitivity gained. This increases the quality and process reliability. Process forces are monitored and strictly adhered to.

Fast, robot-based assembly of processor and memory modules on a circuit board.

Areas of application for the software

  • Joining of components, for example, in the electronics industry

  • Alignment of components with high tolerances (e.g. castings)

  • Distortion-free loading of machine tools

  • Compliance with defined process forces during friction stir welding

  • Deburring of components

  • Surface polishing

  • Monitoring of process forces, e.g. during milling

System requirements for KUKA.ForceTorqueControl

Hardware:

  KUKA industrial robots (e.g. KR AGILUS, KR QUANTEC, KR titan)

  • KR C4, KR C4 compact, KR C4 Ext., KR C4 smallSize

  • Force/torque sensor as a field bus device (e.g. ProfiNET, EtherCAT, EthernetIP) or other supported sensor types


Software

  • KUKA System Software (KSS) 8.2, 8.2sr, 8.3

  • KUKA WorkVisual 4.0, 5.0

Các thiết lập cookie Hãy khám phá OK và KUKA

Trang web này sử dụng Cookie (xem thêm thông tin chi tiết) để cung cấp cho bạn dịch vụ trực tuyến tốt nhất. Nếu bạn tiếp tục sử dụng trang web của chúng tôi, thì chúng tôi chỉ sử dụng Cookie cần thiết về mặt kỹ thuật. Nếu bạn nhấp vào „Hãy khám phá OK và KUKA“, bạn đã đồng ý sử dụng Cookie Marketing. Bằng cách nhấp vào „Các cài đặt Cookie“ bạn có thể chọn Cookie mà chúng tôi sử dụng.

Các thiết lập cookie