Vui lòng chọn quốc gia:

Quốc gia

KUKA.PalletTech

Palletizing software that enables easy and user-friendly configuration and execution of palletizing tasks with various packing patterns and stations.


Innovative palletizing software for quick and flexible palletizing of unmixed articles

With KUKA.PalletTech, you can configure your palletizing application even without comprehensive programming knowledge. By automatically generating the robot programs, the technology package enables extremely quick start-up of complete palletizing applications.
Thanks to customized adaptations, the software can be specially tailored to your requirements and integrated into your existing production. 

Automatic palletizing with KUKA.PalletTech software: easy creation and flexible adaptation of palletizing scenarios

  • Quick configuration of cell components

    The PalletTech editor in KUKA.WorkVisual ensures guided and complete configuration of cell components such as grippers, infeed stations and outfeed stations.

  • Simple definition and modification of palletizing tasks

    The layers and items on a pallet as well as their patterns can be configured and modified in a user-friendly manner. Modification, in particular, is possible without advanced software knowledge.

  • Maximum system availability

    The available error strategies and monitoring functions minimize downtimes during operation.
  • Custom adaptability to meet specific requirements

    The automatically generated robot programs offer entry points for flexible expansion of the program code.

KUKA.PalletTech: maximum cost-effectiveness and flexibility for mono-palletizing

KUKA palletizing software for fast programming and start-up of pick&place tasks using robots.

Design palletizing processes easily in just a few steps from installation to production

Configure any combination of layer and stacking patterns with intuitive feedback through graphical visualization via KUKA.WorkVisual.
  • Install KUKA.PalletTech

    The PalletTech editor is automatically installed via the iKOP function in KUKA.WorkVisual.

  • Define project structure

    Cell components such as grippers, infeed stations and outfeed stations are defined. This is followed by items, slipsheets and pallets.

  • Determine palletizing instructions

    Design the layer sequence (e.g. pallet, product, slipsheets, product, etc.) as well as the patterns of the products within the layers.
  • Define palletizing scenarios

    Link articles to infeed stations and palletizing instructions (pallet structure) to outfeed stations.

Functions of the palletizing software

  • Configuration of palletizing cell: grippers, stations, signals
  • Configuration of palletizing items: products, slipsheets, pallets
  • Configuration of palletizing instructions: stacking plan, layer definition
  • Configuration of production scenarios: infeed stations, palletizing stations
  • Adaptation of palletizing applications via the SmartHMI user interface on the KUKA smartPAD
  • Start-up of configured palletizing applications using the SmartHMI start-up wizard
  • A KUKA robot stacks boxes in exact positions.

    Palletizing in different industries & applications

    The software supports mono-palletizing and makes for an optimal palletizing process in all sectors – from the food industry to the consumer goods industry.

    In depalletizing tasks, the KUKA.PerceptionTech software together with the rc_visard sensor from Roboception enables optimal layer and object recognition – and thus the quick and process-reliable unstacking of pallets.

    For challenging mixed-case palletizing, the palletizing system ACPaQ from Swisslog provides reliable, high-performance solutions.

     

    Các thiết lập cookie Hãy khám phá OK và KUKA

    Trang web này sử dụng Cookie (xem thêm thông tin chi tiết) để cung cấp cho bạn dịch vụ trực tuyến tốt nhất. Nếu bạn tiếp tục sử dụng trang web của chúng tôi, thì chúng tôi chỉ sử dụng Cookie cần thiết về mặt kỹ thuật. Nếu bạn nhấp vào „Hãy khám phá OK và KUKA“, bạn đã đồng ý sử dụng Cookie Marketing. Bằng cách nhấp vào „Các cài đặt Cookie“ bạn có thể chọn Cookie mà chúng tôi sử dụng.

    Các thiết lập cookie