Chọn vị trí của bạn:

Quốc gia

Pillar press with sliding and tilting table

KUKA sliding/tilting table presses systematically assure quality and performance: The presses from the former Reis Robotics ensure process-reliable automation and offer a high degree of flexibility in casting cell configuration.


Shorter cycle times with the sliding/tilting table presses SKT SEP16 and SEP22

Increase the productivity and speed of your pressing process with the sliding/tilting table presses SKT SEP16 and SEP22. To achieve even shorter cycle times, the presses SKT SEP16 and SEP22 are equipped with a high-efficiency electric drive and an energy recovery management system.

Retrofitting instead of new purchase: The efficient drive concept can also easily and quickly be adapted for already existing KUKA SKT presses with hydraulic drive.

Sliding/tilting table presses: powerful and efficient

The Reis Robotics series of presses includes various different models, offering optimal solutions and many advantages for your automation:

  • Optimal setup with minimal effort
  • Modular, flexible system for a wide range of casting cell configurations
  • Process-reliable disposal of trimmed material and cleaning of tools
  • Complete accessory range for additional operations on the cast part
  • High stability and short cycle time due to low installation height and small strokes
  • Manual operation possible for temporary emergency operation

Presses available in different variants

The sliding/tilting table press models vary in terms of the size of the clamping plate and the dimensions of the tool installation space and clearance between pillars. Each sliding/tilting table press is available as a 3-pillar or 4-pillar press. Depending on the variant, the press force varies between 300 kN and 2,000 kN.


Trim presses from KUKA for process-reliable automation

Chúng tôi sử dụng Cookies

Trang web này sử dụng Cookie (xem thêm thông tin chi tiết) để cung cấp cho bạn dịch vụ trực tuyến tốt nhất. Nếu bạn tiếp tục sử dụng trang web của chúng tôi, thì chúng tôi chỉ sử dụng Cookie cần thiết về mặt kỹ thuật. Nếu bạn nhấp vào „Hãy khám phá OK và KUKA“, bạn đã đồng ý sử dụng Cookie Marketing. Bằng cách nhấp vào „Các cài đặt Cookie“ bạn có thể chọn Cookie mà chúng tôi sử dụng.

Các thiết lập cookie