KR QUANTEC nano
The KR QUANTEC nano is the lightest and most compact robot in our KR QUANTEC series. It is particularly suitable for spot welding tasks and delivers outstanding process results at low investment costs.
The KR QUANTEC nano is the smallest and lightest robot in its class. Axis 3, which can swing over to the rear, makes for a large work envelope, with very good accessibility even in confined spaces. This is, for example, extremely helpful for tip dressing.
The KR QUANTEC nano F exclusive
The latest member of our KR QUANTEC nano series: the robust washing professional KR QUANTEC nano F exclusive. This compact foundry specialist has all of the characteristics of the KR QUANTEC Foundry series and is also specially optimized for the extreme conditions in cleaning systems and medium or large-sized washing cells. As such, we are able to make parts cleaning operations cost-effective, reproducible and environmentally friendly. The robot and its in-line wrist comply with protection ratings IP 65, IP 67 and IP 69.
With the KR QUANTEC nano F exclusive, KUKA has set new standards for comprehensive automation solutions in the foundry and engine production sectors.
With the KR QUANTEC nano F exclusive, KUKA has set new standards for comprehensive automation solutions in the foundry and engine production sectors.
KR QUANTEC nano Tổng quan dữ liệu
KR 120 R1800 nano | KR 120 R1800 nano C | KR 120 R2100 nano F exclusive | KR 160 R1570 nano | KR 160 R1570 nano C | KR 180 R2100 nano F exclusive | |
---|---|---|---|---|---|---|
Tải trọng
|
120 kg
|
120 kg
|
120 kg
|
160 kg
|
160 kg
|
180 kg
|
Phạm vi tối đa
|
1803 mm
|
1803 mm
|
2100 mm
|
1573 mm
|
1573 mm
|
2100 mm
|
Loại thiết kế
|
Tiêu chuẩn
|
Tiêu chuẩn
|
Tiêu chuẩn
|
Tiêu chuẩn
|
Tiêu chuẩn
|
Tiêu chuẩn
|
Môi trường thực thi
|
Tiêu chuẩn
|
Tiêu chuẩn
|
Độc quyền ngành đúc
|
Tiêu chuẩn
|
Tiêu chuẩn
|
Độc quyền ngành đúc
|
(Các) vị trí gắn
|
Sàn
|
Trần
|
Sàn
|
Sàn
|
Trần
|
Sàn
|
Loại bảo vệ
|
IP 65
|
IP 65
|
IP 65, IP 67, IP 69
|
IP 65
|
IP 65
|
IP 65, IP 67, IP 69
|
Bảng thông số kỹ thuật
|
||||||
KUKA Marketplace
|
||||||
Liên kết bổ sung |
||||||
Điều khiển
|
||||||
Robot đóng gói sẵn
|
||||||
Trục vị trí và Linear trượt
|