选择您所在的地点:

国家

KUKA rotary friction welding machines

KUKA friction welding machines are produced in Augsburg. Our broad product portfolio offers machines with forge forces between 1 and 10,000 kN. In addition to our standard machines for universal use, we also offer special machines customized to your product and process.


Customized special machines

Do you have special components that can't be welded by our standard machines or would you like a special configuration? Then we at KUKA offer the right solution with our special machines from the RS-family. A selection is shown in the following graphic. Other configurations are possible on request.
Overview of the welding diameters of the RS machines.

Are you interested in a rotary friction welding machine?

We will gladly advise you.

Contact us now
Cookie 设置 确定并了解 KUKA

本网站使用 Cookie (更多相关信息),以便在线为您提供最佳服务。如果您继续使用我们的网站,我们只使用技术上必要的 Cookie。点击“确定并了解 KUKA”,则表示您额外同意使用营销 Cookie。点击“Cookie 设置”,您可以选择我们使用哪些 Cookie。

Cookie 设置