选择您所在的地点:

国家

KR SCARA

Strong, fast, highly efficient. Whether small parts assembly, material handling or testing - the ultra-compact KR SCARA robots deliver maximum efficiency and economy right from the start. With a variety of integrated media supply systems, they can handle almost any task out of the box.


KUKA SCARA robots designed for maximum efficiency in all parameters

The KR SCARA robots make automation easier and sustainably more economical, even in extremely cost-sensitive markets. Equipped with intelligent features, KUKA offers you a uniquely attractive overall package in its class: light and slim, with a payload capacity of 6 kg, yet extremely fast and powerful.

  • Shortest cycle times

    Peak value of up to 0.36 sec cycle time for 500 mm and 0.38 sec for 700 mm range

  • Low TCO

    • Low maintenance
    • Low energy consumption
    • Low investment costs
  • Safe and reliable

    • System with new KRC control guarantees high reliability
    • Certified for high safety in working environment and meets CE requirements
  • Ultra-compact

    • Compact design with low weight
    • Minimal footprint 
    • Fits into tiny work cells

Ultra-compact KR SCARA robots tailored to maximize production performance

KUKA SCARA industrial robots for assembly and joining tasks and pick & place applications

The KR SCARA robots have an internal media supply for air, power and data. This is a complete package for smart integration of peripheral devices and rapid adaptation of the SCARA robot to almost any desired application. Whether small parts assembly, material handling or testing - the KR SCARA robots are flexible in installation, highly precise in their movements and easy to maintain.

6 - 6 有效载荷

500 - 700 可达距离

SCARA Roboter: Vorteile


More performance at an attractive price

6 kg load capacity, highest precision, short cycle times and low weight at a favourable price

Adaptable to any task

Media supply in a complete package to quickly adapt the robot to almost any desired application

Robust in the working environment

Can be used in the entire temperature range between 5° and 40° Celsius, IP protection class 20

Easy and quick integration

Prepared ex works to integrate peripheral devices safely, quickly and easily.

Certified quality

Internationally certified according to EU standard

Request a quote or get more technical details for KR SCARA

Request Quote Visit KUKA Marketplace*
* requires registration & login

KR SCARA 加入标题

KR 6 R500 Z200 KR 6 R700 Z200
有效载荷
6 公斤
6 公斤
最远可达距离
500 毫米
700 毫米
结构类型
标准
标准
执行环境
标准型
标准型
安装位置
地面
地面
保护
IP 20
IP 20
数据表
KUKA Marketplace

附加链接

控制器
机器人包
正线性 & 线性单位

本网站使用 Cookie (更多相关信息),以便在线为您提供最佳服务。如果您继续使用我们的网站,我们只使用技术上必要的 Cookie。点击“确定并了解 KUKA”,则表示您额外同意使用营销 Cookie。点击“Cookie 设置”,您可以选择我们使用哪些 Cookie。

Cookie 设置