請選擇您的所在位置:

國家

Ice-cold stacking - the KR Quantec PA Arctic

With the KR QUANTEC PA arctic, KUKA presents a specialist for palletizing at extremely low temperatures

2014年4月28日


KUKA palletizer for food industry
Proven solution, now also freezer-proof

It needs no protective suit and can nonetheless work at temperatures way below zero: the new KUKA KR QUANTEC PA arctic. Its immunity to cold temperatures makes the robot ideal for the food sector – right down to -30 °C.

The KR QUANTEC PA arctic is not a special solution from KUKA. Instead, it is a cold-resistant adaptation of the service-proven standard palletizing robot from the KR QUANTEC series. With a reach of 3,195 mm, the palletizing robot is characterized by short cycle times, high flexibility and extreme precision in stacking and setting down. The palletizer is available in three payload variants: 120, 180 and 240 kg.
Deep-freeze palletizer: robotic solution for the packaging and food industry 
Since it does not require a specially designed protective suit for cold environments, the user saves on costs. Furthermore, no downtime is required for exchange work, no special heating is needed in the robot arm and the large work envelope is not restricted by additional wrapping.

本網站使用 Cookie (更多相關資訊),以便線上為您提供最佳服務。若您繼續使用我們的網站,我們只使用技術上必要的 Cookie。點選「確定並瞭解 KUKA」,則表示您額外同意使用行銷 Cookie。點選「Cookie 設定」,您可以選擇我們使用哪些 Cookie。

Cookie 設定