請選擇您的所在位置:

國家

KUKA LBR Med lightweight robot goes into series production

A robot for use in the immediate vicinity of the human operator as an assistant for tasks in rehabilitation or in the operating room – this is now a reality with the LBR Med lightweight robot. This past November, the LBR Med could already be experienced live at Medica in Düsseldorf. In the spring of 2017, it goes into series production.

2017年2月3日


LBR Med meets the regulatory requirements of IEC 60601-1

KUKA has made extensive adaptations to enable operation of the innovative lightweight robot under the strict requirements of medical treatment and interventions. It has biocompatible and corrosion-resistant surfaces. Internally routed connections offer a further point of compliance with the hygienic standards in doctors’ offices, clinics and operating rooms.  KUKA also guarantees inspection of the LBR Med through the IECEE CB scheme according to standard IEC 60601-1. With the CB Certificate and CB Report from KUKA, complex testing is reduced and certification procedures are made significantly easier. KUKA already takes care of this in the factory.
 
For direct collaboration with human operators, the LBR Med is equipped with sensors in every joint.

Lightweight robot can be used for wide variety of medical applications

As a robot component for a vast range of tasks, the robot can be integrated into medical products by the medical product manufacturer. Equipped with the right tools and program, the LBR Med can be used to assist with endoscopy or biopsies. It can be used to saw bones or for the fixation of pedicle screws. The sensitive seven-axis robot is based on revolutionary lightweight robot technology from KUKA. It has been completely redefining human-robot collaboration for years.

Internal links:
Find out about the automation solutions KUKA offers for the healthcare sector.  

我們使用 Cookie

本網站使用 Cookie (更多相關資訊),以便線上為您提供最佳服務。若您繼續使用我們的網站,我們只使用技術上必要的 Cookie。點選「確定並瞭解 KUKA」,則表示您額外同意使用行銷 Cookie。點選「Cookie 設定」,您可以選擇我們使用哪些 Cookie。

Cookie 設定