請選擇您的所在位置:

國家

Automated guided vehicle systems

Intelligent intralogistics is the moving element of the fourth industrial revolution and key to making production more flexible. KUKA develops and integrates automated guided vehicle systems (AGVS) for barrier-free, versatile and flexibly expandable networking of your production and warehouse logistics.

Making industrial production processes more flexible

Digital change, global competition and increasing variant diversity with fluctuating solution sizes demand flexible production. Key factors for meeting these requirements are the connectivity and flexibility of industrial production processes. IIoT and autonomous conveyor systems are important drivers in this context, breaking up static production structures and enabling fully automated, flexible and versatile intralogistics concepts. KUKA develops and integrates intelligent automated guided vehicle systems that make the intralogistics of your production fully automated, flexible in terms of location and scalable.

Advantages of intelligent, automated guided vehicle systems from KUKA

As one of the world's leading automation specialists, KUKA supports manufacturing companies in the holistic optimization of their value added with fully automated, automated guided vehicle systems. Intelligent, intralogistical conveyor systems are revolutionizing material flow through transparency and flexible control.

 

Advantages of intelligent, automated guided vehicle systems from KUKA


Reduction of investment and operating costs

The artificial intelligence-based guidance system KUKA AIVI navigates the AGVs on ad-hoc calculated routes for maximum efficiency and utilization. This allows the number of AGVs used to be reduced. As a result, investment and operating costs can be significantly reduced.

Faster commissioning

Virtual picking solutions allow line processes of AGV-applications to be simulated and emulated. This allows picking processes to be optimized. Furthermore, virtual trainings can reduce the error rate during picking.

Reduced reaction times

By using KUKA AIVI, our intelligent guidance control, which controls the automated guided vehicles within the production environment, the material flow becomes locally flexible and transparent. This allows a quicker response to changing demand, more precise scheduling and the accuracy of deadlines.

Reduction of transport damages & failure rates

The use of driverless transport systems enables barrier-free transport routes and improved safety in production. The safety features of AGVs and their navigation by the intelligent control system KUKA AIVI reduce transport damage and failure rates. This significantly increases the flexibility and efficiency of your production.

KUKA 的自動化解決方案:靈活生產的關鍵

作為全球領先的自動化專家,KUKA 的目標是憑藉其全面的自動化和數位化專業知識幫助製造企業整體優化其附加值。

對此,我們能夠提供全方位的一站式服務:從元件、機器人到生產單元直至即用型設備以及利用雲端為基礎的物聯網生產。

我們使用 Cookie

本網站使用 Cookie (更多相關資訊),以便線上為您提供最佳服務。若您繼續使用我們的網站,我們只使用技術上必要的 Cookie。點選「確定並瞭解 KUKA」,則表示您額外同意使用行銷 Cookie。點選「Cookie 設定」,您可以選擇我們使用哪些 Cookie。

Cookie 設定