KUKA.OfficeLite

KUKA.OfficeLite is the virtual robot controller from KUKA. The programming system can be used to create and optimize programs offline on any PC. The finished programs can be transferred straight to the robot and ensure immediate productivity.

Features of KUKA.OfficeLite

KUKA.OfficeLite is nearly identical to the KUKA System Software for the KR C4. The software uses the original KUKA SmartHMI and KRL syntax, so offline operation and programming correspond exactly to those of the robot.

 

The programming system has the same characteristics as the KUKA System Software:

  • Each KUKA System Software release is available in full with all of the functions (a hardware periphery connection is not possible)
  • KRL syntax check by the compiler and interpreter provided
  • Executable KRL application programs can be created
  • Sequence control of robot application programs in real time: improved cycle times
  • Programs can be optimized on a standard PC at any time and on a regular basis
  • Digital input signals can be simulated to test signal polling in the KRL program

Advantages of KUKA.OfficeLite

Immediate productivity

The KRL programs that are created can be transferred one-to-one to the KUKA robot controller and ensure immediate productivity.

Independent and flexible thanks to the virtual machine

The installation is thus independent of the host system and its operating system. Different versions of KUKA.OfficeLite can be installed at the same time and are therefore flexible in terms of their application.

Use of KUKA.OfficeLite

KUKA.OfficeLite is the virtual KUKA robot controller and primarily intended for offline programming and application development. It can, however, also be used in conjunction with:

  • KUKA.Sim Pro 3.0 (KUKA.OfficeLite is included in the scope of supply)
  • KUKA robotics training
  • Application development
  • KUKA.WorkVisual 4.0 or higher

System requirements for KUKA.OfficeLite

  • WIN 7 (64-bit) or WIN 10 (64-bit)
  • Intel I5 processor or comparable
  • 4 gigabytes of RAM, 15 gigabytes of free hard drive space
  • vmware® Workstation Pro or vmware® Workstation Player 12.0 or higher
  • KUKA.WorkVisual 4.0 or higher

Scope of supply

  • KUKA.OfficeLite is supplied as a virtual vmware® image
  • vmware® software, KUKA technology software and KUKA.WorkVisual are not included in the package

為了透過線上方式也能夠提供最佳服務,我們使用了 Cookies 技術。瞭解更多

確定