請選擇您的所在位置:

國家

KUKA Operating Systems

KUKA System Software (KSS) is the lynchpin of the entire control system for most KUKA industrial robots – including traditional 6 axis robots and SCARA robots. As an operating system, it contains all the key features required to run a robot system. These include, for example, data and user management, path planning and I/O management. Advanced functions for programming have also been integrated: Use the associated KUKA.WorkVisual engineering suite as a universal programming environment, for cell configuration or as a shop floor unit to cover every aspect of a program’s life cycle.

KUKA’s next generation cobots, such as LBR iisy*, run on the new iiQKA.OS system software. Other mechanics will be onboarded to iiQKA.OS during a scaling and growth phase.

*The LBR iisy is available in the iiQKA Pre-Launch Package for a small number of customers starting in 2022 and scaling in availability after that. Please check our iiQKA Journey page for more information

KUKA’s lightweight cobot, LBR iiwa, uses Sunrise.OS, which was specifically designed for lightweight robots such as the LBR iiwa and the KUKA Mobility product range, Sunrise.OS is a system software package for planning robot applications with these products.

本網站使用 Cookie (更多相關資訊),以便線上為您提供最佳服務。若您繼續使用我們的網站,我們只使用技術上必要的 Cookie。點選「確定並瞭解 KUKA」,則表示您額外同意使用行銷 Cookie。點選「Cookie 設定」,您可以選擇我們使用哪些 Cookie。

Cookie 設定