เลือกตำแหน่งที่ตั้งของคุณ:

สถานที่

กรุณาเลือกภาษา:

Easier Automation Within Reach at CMTS 2025

Visit us at Booth #729 to see how KUKA robots are transforming production through advanced machine tool tending, autonomous intralogistics, and robotic additive manufacturing.


KUKA Robotics invites Canadian manufacturers to explore the next generation of industrial automation in booth #729 at the Canadian Manufacturing Technology Show (CMTS). Check out a preview of the innovative technology being demonstrated at the show below. Register for the show today by clicking here.

Automated Machine Tending

KUKA and System Partner Waybo will showcase two turnkey cells for ease of automation in machine shops.

 

CyberDrawer: A mobile, automated drawer feeding system using a KR CYBERTECH robot to load/unload a Nakamura-Tome lathe. This system supports over 8 hours of autonomous operation.

PartNR Cell: A compact system using the KR AGILUS robot and Siemens 828D controller, offering seamless robot/CNC control through mxAutomation.

Robotic Additive Manufacturing

In partnership with Dyze Design, KUKA will demonstrate live 3D printing of plastic parts using the KR CYBERTECH-2 robot and a high-flow Typhoon filament extruder—offering precise, repeatable, high-speed deposition.

AMR-Based Intralogistics

At CMTS 2025, attendees will see the KMP 600P Autonomous Mobile Robot (AMR) in action as it transports tooling to and from a machine tool. With a 600 kg payload and compact design, it’s ideal for tight production areas and 24/7 logistics.

Tech Hub Presentation: Hear from KUKA at CMTS

Discover how KUKA robots and AMRs are transforming Canadian machine shops. Join us to see how smart automation can boost productivity, improve workflows, and keep manufacturers agile in today’s competitive market.
  • 2:00-2:30 PM
  • Tech Hub Booth 2543

Want to get in touch?

Reach out today to schedule a meeting during CMTS 2025. 

Making Automation Easier