เลือกตำแหน่งที่ตั้งของคุณ:

สถานที่

กรุณาเลือกภาษา:

Simplified Automation at Robonumérique Lévis 2026

Discover innovative robotics, intelligent software and mobile automation solutions designed to make automation easier.


Discover Smarter Automation at Robonumérique Lévis

Join KUKA Robotics and Siemens at Robonumérique Lévis 2026, December 1–2, at the Lévis Convention Centre in Lévis, Quebec. As presenting sponsors, KUKA and Siemens will showcase technologies that simplify robot programming, integration and operation, including a live KMP 250P autonomous mobile robot (AMR) demonstration and interactive displays highlighting the latest robot control and simulation solutions.

Explore Simplified Robot Control and Programming

Explore simplified robot control with KUKA's ready2_educate training cell, featuring a KR AGILUS robot controlled through a Siemens S7-1500 PLC using KUKA.PLC mxAutomation software. See the KMP 250P AMR demonstrate flexible material transport with a payload capacity of up to 250 kg and centralized fleet management capabilities. Attendees can also interact with the LBR iisy collaborative robot and its digital twin while exploring iiQKA.OS2 and the iiQWorks simulation environment, demonstrating how intuitive programming and virtual commissioning make automation easier to deploy and manage.

Register for Robonumerique 2026

Automation Made Easier