เลือกตำแหน่งที่ตั้งของคุณ:

สถานที่

กรุณาเลือกภาษา:

KUKA at FABTECH 2025

Experience welding automation made easier at FABTECH 2025. See automated fabricating demonstrations in Booth #B17039, September 8-11 at McCormick Place in Chicago, Illinois. 


Automated Welding Made Easy

FABTECH 2025 will mark the U.S. debut of KUKA's new standard cell for welding production. The arc_cellerate welding cells from KUKA offer an economical and efficient solution for high-mix/low-volume applications. These systems are available as either single or multi-station setups and come fully equipped to handle various welding tasks.

Advanced Welding with Robotics

 At FABTECH 2025, KUKA will showcase a range of practical, high-performance joining solutions. Guests of the KUKA booth will see ultrasonic metal welding with Branson technology in action on a mock battery box—fast, clean, and ideal for EV applications. Also on display will be friction stir spot welding with BOND Technologies, offering a spot welding solution for dissimilar metals let tip changing. In partnership with Magswitch Technologies, a team of KUKA robots will work together to show the manufacture of a 12-foot steel truss, combining arc welding and material handling in a seamless operation. 

Next-Gen Technology

Visitors will have a chance to see KUKA’s newest automation platform in action: the powerful KR C5 controller paired with the intuitive iiQKA.OS2 operating system. Designed for faster commissioning, simplified programming, and seamless integration, this next-generation control technology empowers users of all experience levels to automate with greater efficiency and flexibility.

Robotic Welding Education

See the Edu_ArcWelding cell, a mobile, all-in-one training cart that provides fast and accurate robotic welding programming, operation, and even the manufacturing of small parts. It is ideal for schools, universities and company training.

Mobilize Your Production

Experience the latest in autonomous material handling with AMRs from KUKA. The KMP 3000P is KUKA’s heavy-duty mobile platform designed for autonomous transport of large, heavy parts with high precision, offering robust navigation, safety, and scalability for complex production environments — at FABTECH, you’ll see it live in action carrying a large automotive component, showcasing its power and mobility on the show floor.

Join us at FABTECH 2025

Reach out today to schedule a meeting at FABTECH 2025.

Automation for Fabricating Made Easier