เลือกตำแหน่งที่ตั้งของคุณ:

สถานที่

กรุณาเลือกภาษา:

KUKA Training Cells: AI-enabled robotics for the skilled workers of tomorrow

KUKA Education prepares high school students, college students, and today's workforce for careers in robotics, programming, and automation. Through modular training cells and industry-aligned curricula, learners gain hands-on experience with modern, data-driven manufacturing technologies and practical skills that translate directly to real-world applications.


From Theory to Practice: Understanding Robotics Step by Step

KUKA brings robotics to life for training centers, schools, and universities. The training cells combine theory with practical applications based on industrial robots, cobots, and AMRs. Depending on their configuration, they are CE-marked and UL-certified and provide an introduction to modern, AI-powered industrial applications. Thanks to powerful control technology, integrated vision components, and AI functionalities, users gain hands-on experience with data-driven automation and industrial image processing.

The robotic cells can operate autonomously, are ready for immediate use, and can be expanded modularly. As a ready-to-use complete solution, they already include didactically prepared training materials for instructors and students – enabling a quick start without additional planning or coordination efforts. Supplementary hardware and software, training offerings, and comprehensive support facilitate flexible integration into existing learning environments as well as retrofits.

Learners systematically develop skills – from basic pick-and-place tasks to complex motion sequences and PLC-based controls.

Robotics Training Cells for Every Learning Level: Hands-On Learning with Industrial Robots

KUKA's modular robotic training cells help students, trainees, and educators gain hands-on experience with industrial robots through practical applications. Designed for different learning levels, the training cells support everything from robotics fundamentals to advanced automation skills. Comprehensive learning materials for students and teachers, along with a train-the-trainer approach, enable effective and scalable robotics education.

What are the Benefits of KUKA's Ttraining Cell?

  • User-friendly

    • Preconfigured and ready to use
    • Sample programs and exercises at various difficulty levels
    • Training materials for teachers and students included
    • Delivery includes gripper & workpiece set
    • Easy access to all system components – from the robot to the controller
  • Versatile

    • Optional application packages for custom requirements
    • Various difficulty levels
    • Second application area for custom tasks
    • Interfaces to external systems available
  • Space-saving and portable

    • Compact design
    • Easy to move to a new location without disassembly thanks to integrated casters
    • Quick setup at the new location
    • Designed for stand-alone operation

Take Advantage of Special Rates as an Educational Institution

Exclusive educational discounts are available for vocational schools, universities, and training centers. Benefit from discounted prices on training cells, software, and training programs. Simply sign up at KUKA shop to secure your discount.

Overview of KUKA Training Cells for Education & Industry

Discover all available models and options. Detailed technical information can be found in our KUKA shop customer portal. Once you have registered, you can customize your cells and order them directly. Educational institutions also benefit from exclusive special terms.

Autonomous mobile robots for training purposes

AMR with a stroke length of up to 600 mm, a load capacity of 250 kg, and sleep mode – for realistic training and testing

Product Overview & Consultation for Your Training Cell

Would you like to optimize the design of your robotics training cell? Our experts will provide you with personalized advice and supply you with training materials tailored to your automation and training needs.

คุณอาจสนใจ