เลือกตำแหน่งที่ตั้งของคุณ:

สถานที่

กรุณาเลือกภาษา:

KUKA launches LBR iisy on iiQKA.OS2 – scalable automation on one unified platform

With the LBR iisy on iiQKA.OS2, KUKA presents a new generation of industrial cobots that enables entry into automation while allowing seamless scalability. Built on KUKA’s unified operating system, the solution allows customers to expand easily and integrate automation across applications – from collaborative scenarios to demanding industrial environments. With KUKA as a trusted partner by their side.

15 กรกฎาคม 2569


Automation does not stand still – and neither do customer expectations. Companies are looking for solutions that deliver fast results today while providing a clear path for future growth. With the LBR iisy on iiQKA.OS2, KUKA introduces an industrial performance cobot designed to do exactly that.

Industrial performance at the heart of collaboration

The LBR iisy is engineered for real industrial applications. Built with proven KUKA mechanics, industrial-grade components, and designed for continuous operation, it delivers the robustness, reliability, and performance required in demanding production environments. Whether handling high-duty-cycle material handling tasks, palletizing operations, or production-focused applications, the LBR iisy brings industrial robot performance into the world of collaborative automation.

Integrated sensors, smooth hand-guiding, and modern user interfaces simplify operation.

Flexible automation with faster time to value

Combining industrial strength with intuitive usability, the LBR iisy supports a wide range of applications – from collaborative workspaces to hybrid and industrial environments. Integrated sensors, smooth hand-guiding, and modern user interfaces simplify operation, while iiQKA.OS2 provides access to simulation and virtual commissioning with iiQWorks.Sim, and proven KUKA technology packages. The result is greater flexibility and a solution designed to adapt as production requirements evolve.

More than a cobot: a gateway to the KUKA ecosystem

The LBR iisy on iiQKA.OS2 is more than a standalone cobot – it is an entry point into the KUKA automation ecosystem. Customers gain access to a broad portfolio of robots, software, engineering expertise, and global service capabilities, all built on a common technological foundation. This gives manufacturers the freedom to start with the automation challenge they face today and expand their automation journey tomorrow – without changing platforms.

Combining industrial strength with intuitive usability, the LBR iisy supports a wide range of applications.

Redefining Automation with the LBR iisy on iiQKA.OS2

The Industrial Performance Cobot combines collaborative flexibility with the power of a scalable KUKA platform.