You are using Internet Explorer and will not be able to use our website properly. Please change to an up-to-date browser for ideal presentation of the website.
KP2-HV HW two-axis positioner
The KP2-HV HW two-axis positioner with one rotational and one tilting axis enables the flexible machining of workpieces. It is available with a payload capacity of 1,100 or 2,600 kilograms.
Advantages of the KP2-HV HW two-axis positioner:
High precision: The rotational axis and tilting axis enable large and heavy components to be positioned with high precision.
Extremely flexible: The KP2-HV 1100 HW can move payloads of up to 1,100 kg, while the KP2-HV 2600 HW can be used for payloads of up to 2,600 kg.
Robust design: The housing provides outstanding stability – even in harsh production environments.
Simple integration: The positioner can be combined with any KUKA robot quickly and easily by means of KUKA EMD mastering.
Integrated hollow shaft: The two-axis positioner has an integrated hollow shaft which allows energy and fluids to be supplied in a particularly space-efficient manner.
Simple transportation: Straightforward transportation and simple integration thanks to built-in fork slots.
High welding power: Weld with up to 720 A with a duty cycle of 100%.
Data and variants of the KP2-HV HW positioner:
KP2-HV 1100 HW
KP2-HV 2600 HW
Rated payload
1,100 kg
2,600 kg
Pose repeatability
±0.20 mm r = 400 mm
±0.35 mm r = 600 mm
Standard turning range
370°
370°
Standard tilting range
115°
120°
Loading height
1,085 mm
1,145 mm
Optional: rated welding current (100% duty cycle)
360 A / 720 A
360 A / 720 A
Optional: rated welding current (60% duty cycle)
400 A / 800 A
400 A / 800 A
Download the product brochure about KUKA positioners and linear units here: