自分の現在地を選択してください:

場所

Making Automation Easier at PACK EXPO 2025

Visit KUKA Robotics at Booth #3444 in the West Hall at PACK EXPO 2025 to see how we’re making automation more practical, flexible, and accessible than ever. From smart palletizing to mobile intralogistics, our latest solutions are built to simplify real-world packaging and processing challenges.


Next-Gen Tech: iiQKA.OS2 and KR C5-2 

Automation shouldn’t be complicated. That’s the philosophy behind KUKA’s newest technologies: the iiQKA.OS2 system software and the KR C5 robot controller. iiQKA.OS2 offers a modern interface, faster setup, and powerful simulation tools that help teams deploy and optimize robotic cells with less downtime. Paired with the compact, high-performance KR C5 controller, this platform brings next-level connectivity and efficiency to every step of your automation journey.

Flexible Palletizing Made Easy

From compact cells to turnkey systems, KUKA is showcasing a range of palletizing solutions designed for flexibility, speed, and ease of use. Demonstrations will include the fenceless CUBE system, a standard palletizing cell from FOCUS Integration, paired with an AMR for safe, collaborative operation. Partner Automated Motion will display the VersaPal-KR system, also paired with a KUKA AMR. This system is capable of handling cases, bags, or trays with minimal floor space. Powered by reliable robots like the KR QUANTEC PA and KR IONTEC, these solutions are ideal for manufacturers looking to automate without overhauling their entire operation.

Simplifying Robotics: Use Cases for Smarter Engineering

Catch our seminar exploring how KUKA’s iiQWorks digital engineering suite and iiQKA.OS2 help manufacturers overcome common robotic deployment challenges—like complex programming and product changeovers—by enabling faster, more flexible automation design. Session attendees will see how simulation and low-code tools reduce downtime and support scalable, Industry 4.0-ready operations.

  • Rich Parkhurst, Business Development Manager, Consumer Goods
  • Wednesday, October 1 (12:30 PM - 1:00 PM)
  • Innovation Stage 2 (W-4310) West Hall

Autonomous Mobile Robots That Keep Production Moving

KUKA’s latest generation of autonomous mobile robots (AMRs) will be on full display at PACK EXPO 2025, showing how intelligent intralogistics can adapt to real-world manufacturing needs. See KUKA AMRs working in tandem with palletizing and de-palletizing applications. The KMP 600P, built with SLAM navigation, 3D obstacle detection, and smart load handling, is designed to move confidently through tight, dynamic spaces. Whether it's supplying lines or transporting finished goods, KUKA AMRs help reduce manual transport and streamline material flow. 

Schedule a meeting at PACK EXPO

Want to learn more? Send us an email to schedule a meeting during the trade show.