Chọn vị trí của bạn:

Địa điểm

Spare Parts Recommendation: Plan and Stock Spare Parts for Your Robot Fleet Efficiently

Reduce downtime risk and eliminate guesswork in spare parts planning. Spare Parts Recommendation automatically creates tailored spare parts recommendations for your entire KUKA robot fleet, complete with recommended quantities, pricing, and real-time availability information.


Why is Spare Parts Planning for robots so important?

If a critical component fails and the required spare part is not available, entire production lines can come to a standstill. At the same time, excessive inventory ties up capital and creates unnecessary storage costs.

As a result, many companies face challenges such as:

  • Which spare parts are compatible with my installed robots?
  • Which spare parts should I keep in stock, and which are most likely to be needed?
  • How many spare parts do I actually need?
  • How can I optimize my spare parts inventory to reduce downtime and lower inventory costs?
  • Which spare parts does KUKA recommend for my entire robot fleet?

Spare Parts Recommendation answers these questions automatically and helps you build a data-driven spare parts strategy.

Benefits of automated Spare Parts Recommendations

  • Avoiding Production Downtime

    Stock up on critical replacement parts for your robot fleet in a timely manner and reduce unplanned downtime.
  • Avoid costly ordering mistakes.

    Only spare parts that are compatible with your registered KUKA robots are recommended. Reduce search effort, prevent incorrect orders, and improve planning confidence.
  • Determine the Right Quantities for Your Robot Fleet

    Get recommendations on the optimal number of units based on your installed robot fleet.
  • Simplify spare parts planning for the entire fleet

    Get a single, consolidated recommendation for all registered robots instead of conducting time-consuming individual searches.
  • Optimize costs and take advantage of price benefits

    Stock the right replacement parts in quantities that meet your needs, reduce tied-up capital, and take advantage of bundle discounts and online discounts.
  • View prices and availability directly

    See the price and availability of all recommended replacement parts at a glance.

Why plan automatically instead of manually?

Manual Spare Parts Planning Spare Parts Recommendation
Compatibility must be checked separately for each individual robot Compatible spare parts are automatically suggested for the entire robot fleet
Spare parts planning is time-consuming Recommendations are available within minutes
Required quantities must be estimated Automatic quantity recommendations for stocking
Higher risk of incorrect orders Only compatible spare parts are recommended
Critical spare parts may be overlooked Focus on particularly relevant spare parts