Chọn vị trí của bạn:

Địa điểm

Your Increased Productivity is Within Reach at IMTS 2022

With the right tools, anything is possible. From delivering on shorter lead times to minimizing onboarding for new employees, achieve your manufacturing production goals with intelligent automation solutions from KUKA Robotics.


Join us at booth #236807 during IMTS 2022, September 12-17 and discover how reliable support and seamless integration will allow you to focus on day-to-day operations while automation provides the catalyst for greater results. With advanced automation and robot systems tailored to your needs, anything is within reach.

Register for IMTS 2022

With KUKA technology, everything is within reach.

New LBR iisy Cobot

Experience KUKA Sensitive Cobotics – the future of automation – in the form of the new LBR iisy cobot. As ready-to-use automation, the LBR iisy quickly and easily integrates into any manufacturing application from pre-defined production processes to open, unstructured work environments with unpredictable conditions from one job to the next.

Automated Friction Stir Welding (FSW) Cell

KUKA’s advanced automated friction stir welding (FSW) cell fulfills the growing need for fast, clean, reliable and cost-effective joining for non-ferrous metals and mixed metal combinations frequently encountered in fabricating such components as electric vehicle (EV) battery housings and trays.

I-Cubed Waterjet Cutting

KR AGILUS robot paired with high-pressure 60,000 psi and 90,000 psi waterjet cutting capabilities for completely automated systems and high production output.

Robotic Machine Tending

Featuring KUKA robots, the Waybo series of pre-engineered compact machine tending cells are ideal for small and medium job shops that want to automate CNC machines for high-mix/low-volume manufacturing applications.

Industrial 3D Printing

Industrial-grade robotic 3D printing is made possible with Orbital Composites, enabling mass production of large end-use parts. The Orbital S, which features a KUKA robot, is quickly built to scale and prints on dynamic surfaces.

Multi-Metal 3D Printing

Meltio and One Off Robotics team up to turbocharge productivity with turnkey additive manufacturing using 6-axis KUKA robots in 3D metal printing. This collaboration allows high-performance additive manufacturing that’s affordable and easy to use.

Automated Surface Finishing

Reliabotics utilizes KR AGILUS robots in pre-engineered cells for surface preparation and finishing. Lower costs, faster delivery times and easy setup are achieved with their pre-designed automation solutions.