KUKA Ready Pack
為您提供的全套機器人組合方案,內含機器人、控制系統、操作元件和軟體。
LBR iiwa Cobot Ready Pack (Payload 14 kg)
Robot models from the LBR iiwa robot family
-
LBR iiwa 14 R820 Media-Flange Electric
-
LBR iiwa 14 R820 Media-Flange Touch Pneumatic
Control
-
control center KUKA Sunrise Cabinet
-
KUKA smartPAD ergonomic control panel with capacitive touch display
Software / Options
-
system software KUKA SunriseOS

KR 4 AGILUS Ready Pack (Payload 4 kg)
Robot models from the KR 4 AGILUS robot family
-
KR 4 R600
Control
-
robot controller KR C5
-
KUKA smartPAD ergonomic control panel with capacitive touch display
Software / Options
-
expandable software KUKA.SystemSoftware
-
freely configurable application software
-
readymade robotic applications
-
integrated Soft-PLC
-
extensive simulation tools
KR AGILUS Ready Pack (Payload 6-10 kg)
Robot models from the KR 3 AGILUS robot family
-
KR 10 R1100-2
-
KR 10 R900-2
-
KR 6 R900-2
-
KR 6 R700-2
Control
-
robot controller KR C5
-
KUKA smartPAD ergonomic control panel with capacitive touch display
Software / Options
-
expandable software KUKA.SystemSoftware
-
freely configurable application software
-
connecting cable set
-
accessoires
-
extensive simulation tools

KR CYBERTECH nano Ready Pack (Payload 10 kg)
Robot models from the KR CYBERTECH nano robot family
-
KR 10 R1440 with cable set empty (A1-A3)
Control
-
robot controller KR C5
-
KUKA smartPAD ergonomic control panel with capacitive touch display
optional interfaces
- DIGITAL I/O 16/16
- DEVICENET M/-
- DIGITAL I/O 16/16 EXT
Software / Options
-
expandable software KUKA.SystemSoftware
-
freely configurable application software
-
connecting cable set
-
accessoires

KR CYBERTECH Ready Pack (Payload 16-22 kg)
Robot models from the KR CYBERTECH robot family
-
KR 16 R1610-2 w/o ES
-
KR 16 R1610-2 with defined ES
-
KR 20 R1810-2 w/o ES
-
KR 20 R1810-2 with defined ES
Control
-
robot controller KR C4 / NA RP SC5.1 X11 X51 X66 TRAFO IO
-
robot controller KR C4 / RP SC5.1 X11 X51 X66 IO
-
KUKA smartPAD ergonomic control panel with capacitive touch display
Software / Options
-
expandable software KUKA.SystemSoftware
-
freely configurable application software
-
connecting cable set
-
accessoires

KR IONTEC Ready Pack (Payload 30-70 kg)
Robot models from the KR IONTEC robot family
-
KR 30 R2100
-
KR 50 R2100
-
KR 70 R2100
Control
-
robot controller KR C4 compact
-
KUKA smartPAD ergonomic control panel with capacitive touch display
Software / Options
-
expandable software KUKA.SystemSoftware
-
freely configurable application software
-
connecting cable set
-
accessoires
-
energy supply system A1–A3 as an option (ES handling with 2x compressed air, control cable, PROFINET and Multibus cables)

KR QUANTEC Ready Pack (Payload 120-210 kg)
Robot models from the KR QUANTEC robot family
-
KR 210 R2700-2
-
KR 150 R2700-2
-
KR 120 R2700-2
Control
-
robot controller KR C4
-
KUKA smartPAD ergonomic coontrl panel with capative touch display
Software / Optionen
-
expandable system software KUKA.SystemSoftware
-
freely configurable application software
-
connecting cable set
-
accessoires
-
energy supply system A1–A3 as an option (ES handling with 2x compressed air, control cable, PROFINET and Multibus cables)

KR QUANTEC PA Ready Pack (Payload 180 kg)
Robot models from the KR QUANTEC PA robot family
-
KR 180 R3200 PA
Control
-
robot controller KR C4
-
KUKA smartPAD ergonomic coontrl panel with capative touch display
Software / Optionen
-
expandable system software KUKA.SystemSoftware
-
freely configurable application software
-
readymade robotic applications
-
integrated Soft PLC
-
extensive simulation tools