Features | KUKA.Sim Pro 3.1 | KUKA.Sim 4.0 |
New 64-Bit platform (high CAD performance) | ✔ | ✔ |
Integrated CAD reader (no additional costs) | ✔ | ✔ |
CAD reader with mathematical surface support | ✔ | ✔ |
NVIDIA PhysX Support (e.g. dress packages, conveyor) | ✔ | ✔ * |
2D-Drawing Feature with RealDWG | ✔ | ✔ |
3D-PDF Export for Acrobat Reader | ✔ | ✔ |
AVI Export high quality HD Videos | ✔ | ✔ |
Animation File Export for Mobile Viewer App or VR glasses | ✔ | ✔ |
Improved graphical representation (rendering) | ✔ | ✔ |
Python 2.7 Support | ✔ | ✔ |
eCatalog synchronization via internet (Library update) | ✔ | ✔ |
3D Connexion Space mouse support | ✔ | ✔ |
Simple & Advanced collision detection | ✔ | ✔ |
Trajectory generation on CAD parts | ✔ | ✔ ** |
Swept Volume function (Robot + End-effector) | ✔ | ✔ |
KUKA.RCS module support for KSS 8.5, KSS 8.6, KSS 8.7 | KSS 8.5 & 8.6 | ✔ |
KRL (*.src |*.dat) Import & Export without KUKA.OfficeLite | ✔ | ✔ |
$Config.dat Import & Export (TOOL, BASE) | ✔ | ✔ |
OPC-UA Interface for Soft PLC | ✔ | ⃘ ** |
KUKA.OfficeLite KSS 8.6 for advanced KRL programming (inclusive) | ✔ | ⃘ * |
KUKA SCARA & DELTA robots supported | ⃘ | ✔ |
SafeOperation configuration | ⃘ | ✔ |
Stopping distance simulation (e.g., STOP 0 behavior) | ⃘ | ✔ |
Advanced IO Signal Editor | ⃘ | ✔ |
WorkVisual Project Export (incl KRL programs, IO Signals, SafetyConfig, etc) | ⃘ | ✔ |
Advanced KRL Editor with KRL Interpreter | ⃘ | ✔ |
KUKA.Sim Modeling AddOn for advance component modeling | ⃘ | ✔ |
KUKA.Sim Connectivity AddOn for advanced virtual commissioning | ⃘ | ✔ |
KUKA.Sim ArcWelding AddOn for advanced OLP for ArcTech Basic
|
⃘ | ✔ |
Floating licenses 1 year license without automatically renewal | ⃘ | ✔ |

KUKA.Sim: features overview
Vyzkoušejte demoverzi zdarma:
Stáhněte si bezplatnou demoverzi softwaru KUKA.Sim 4.0 (KUKA.OfficeLite není součástí nabídky). V KUKA Marketplace máte možnost objednat si software přímo. K tomu potřebujete pouze registraci v portálu my.KUKA.