Select your location:

Location

AMR solution for universities and educational institutions

Autonomous mobile robots enable hands-on learning, modern training, and applied research. With the AMR solution based on the KMP 250P, universities and educational institutions can integrate real-world mobile robotics into their curricula, training programs, and research projects – at competitive rates specifically tailored for the education sector.


Practical mobile robotics for teaching and research

Autonomous mobile robotics is emerging as a key technology in industry and research and is a central component of modern education. A comprehensive AMR solution has therefore been designed for universities and educational institutions, combining autonomous mobile robot, selected accessories, and software into an overall concept specifically tailored to teaching operations.

Student gain experience working with real autonomous mobile robots instead of relying solely on simulations. Students develop, test, and optimize autonomous processes directly in the classroom and in the lab, thereby gaining a solid, practical, and industry-relevant understanding of navigation, sensor technology, safety, and system integration.

You benefit from approachable terms and conditions specifically tailored to educational institutions, which facilitate access to modern AMR technology and enable its sustainable use in teaching, training, and research.

Secure exclusive benefits for educational institutions

Sign up for my.KUKA now and get access to special AMR rates

Technical specifications of the AMR solution at a glance:

General Specifications:

  • Rated load capacity: 250 kg
  • Sound level: < 75 dB(A)
  • Protection class (IEC 60529): IP24
  • Length: 800 mm
  • Width: 520 mm
  • Height: 300 mm
  • Maximum speed: 2 m/s
  • Positioning accuracy: up to ± 5 mm, ± 0.5°
  • Battery type: Lithium iron phosphate (LiFePo4)
  • Maximum operating time: 8 h

Included in the package:

  • Vehicle configuration:
  • Lifting system (height: 60 mm)
  • Sleep mode module
  • Accessories:
  • Charging station
  • Manual controller
  • Transport eye bolt kit

AMR Training & E-Learning Courses at KUKA College

Hands-on training in mobile robotics: At KUKA College, you’ll learn how to safely work with AMR systems – from operation and commissioning to the maintenance of autonomous mobile robots. Benefit from in-depth expertise for industry, education, and practical applications.