自分の現在地を選択してください:

場所

Advanced Industrial Robot and Mobile Automation at the Smart Technology Expo 2026

KUKA will showcase its latest industrial and mobile automation technologies, including a KR AGILUS industrial robot and an LBR iisy collaborative robot, both equipped with the new KR C5 micro-2 controller, alongside the KMP 250P autonomous mobile robot (AMR), at Smart Technology Expo 2026, November 18-20, at Expo Guadalajara in Guadalajara, Mexico, booth C20.


High-Speed, Precision Handling with KR AGILUS

See the compact, six-axis KR AGILUS industrial robot in action as it performs a high-speed pick-and-place demonstration handling KUKA giveaways. Designed for speed, precision and flexibility, the KR AGILUS delivers efficient material handling in confined spaces. With a range of payload capacities, reaches and mounting configurations, the KR AGILUS series supports a variety of industrial applications, including material handling, assembly and packaging.

Intelligent 3D Vision-Guided Picking with LBR iisy

Discover intelligent, vision-guided automation with the LBR iisy collaborative robot and Mech-Mind's Mech-Vision software. This live demonstration showcases how 3D machine vision enables the cobot to identify, locate and accurately pick objects without relying on fixed part positions. Designed for easy integration and intuitive operation, the LBR iisy combines flexible automation with simple manual guidance, making it easier to deploy advanced applications such as bin picking, machine tending, piece picking and assembly.

Flexible Material Transport with KMP 250P

Explore the KMP 250P autonomous mobile robot (AMR), designed to streamline material transport in manufacturing and warehouse environments. With a payload capacity of up to 250 kg, flexible navigation and advanced safety features, the KMP 250P helps manufacturers automate material flow and improve operational efficiency.

Register for the Smart Technology Expo

Cuttineg-Edge Automation from KUKA