請選擇您的所在位置:

位置

Innovative Automation Solutions for Fabricating Showcased at FABTECH 2023

KUKA will showcase new technology for education and production in fabricating and metalworking at FABTECH 2023 in booth B27051


Educate like an Expert

At FABTECH 2023, KUKA will unveil two solutions for robotics education.

KUKA ready2_educate_arc is a mobile, all-in-one training cart that provides fast and accurate robotic welding programming, operation, and even the manufacturing of small parts. It is ideal for schools, universities and company training. We will also premier the KUKA ready2_educate_print, the all-in-one training cart for robotic additive education.

 

Robotic arc welding training with an industrial KR AGILUS robot

Metal Forming with Machina Labs

Metal Forming by KUKA System Partner Machina Labs
KUKA System Partner Machina Labs will showcase precision metal forming and rapid prototyping with two KR 500 FORTEC robots, made possible with KUKA.RoboTeam software.

Spot-on Automated Welding

KUKA is partnering with Autotool to showcase automation solutions driving Tier 1 automotive production. Applications shown will include:

  • Spot welding with a KR QUANTEC-2
  • Our latest mobility innovation, the KMP 1500 mobile platform
  • Automated tip dressing, adhesive dispensing & self-piercing rivets
Automated spot welding at Sodecia GTAC

Additive Manufacturing

Watch the KR CYBERTECH ARC HW work in tandem with our DKP 2-axis positioner to demonstrate the complex additive production within reach with intelligent automation. 
KR CYBERTECH ARC Hollow Wrist

Easy Entry Into Welding Automation

The KR CYBERTECH nano ARC HW Edition robot is available with two reaches 1,440 mm und 2,010 mm. It features a hollow wrist with bearings on both sides and a repeatability of 0.04 mm. For the ‘Edition’ robot, too, KUKA has implemented its latest KR C5 controller generation and appropriate software packages.
KR CYBERTECH nano ARC HW Edition

Are you registered for FABTECH 2023?

Don't miss out! Register today and add KUKA to your show planner to see these exiting technologies and more firsthand.