請選擇您的所在位置:

位置

Sanitary Automation for Safer Food Processing

Harmless NSF H1 lubricant in all axes: KUKA robots in the "Hygienic Oil" (HO) version meet the stringent requirements of the food industry - for uncompromisingly hygienic handling. 


零污染源——次級加工領域的搬運、包裝和堆垛

即使在食品工業的次級加工領域裡,機器人也必須符合非常高的安全標準和技術要求。KUKA 的 HO 產品系列由於使用食用級油脂,因此必須符合歐盟機械指令 2006/42/EC 和 DIN ISO 14159 所規定的必要衛生安全要求。機器人的應用領域和產品系列本身一樣多樣化,用途不侷限於包裝食品,甚至可以用於例如功克力或烘焙食品的加工。

  • 食品安全

    • 所有軸均採用 NSF H1 潤滑劑
    • 拖鏈系統採用 NSF H1 纜線潤滑脂
    • 防護等級 IP 65/IP 67 和 IP 65
  • 用途廣泛

    • 食品加工
    • 處理食品
    • 薄膜或紙盒食品包裝

eBook: Safe food production with Hygienic Oil Robots

In our eBook, you will learn how safe and efficient automation can help you to overcome the shortage of skilled workers and meet the high hygiene requirements of the food industry. You will gain valuable technology insights and an overview of hygienic robotics, which offers customized solutions for modern beverage and food production. Benefit from practical examples that will increase your efficiency, reduce costs and minimize waste.
  • Preview 1
  • Preview 2
  • Preview 3

Discover how you can optimize your production processes and maintain the highest hygiene standards.

Download eBook