KUKA arc_cellerate
arc_cellerate welding cells from KUKA offer an economical and efficient solution for high-mix/low-volume applications. These systems are available as either single or multi-station setups and come fully equipped to handle various welding tasks.
A comprehensive system ready for operation
An interactive look at the arc_cellerate Index and SBS welding cells
Available Cell Layouts
arc_cellerate Ferris
Standard Configuration: 1, 2, or 3 robots
Base Frame: Welded steel base with fork pockets, checker plate floor
Total Size of Cell: 214”L x 227”W x 107”H
Robot KUKA: KR 6 R2010-2 arc HW E
Controller: KR C5 Controller
Positioner Configuration: 2.4 m, 3.2 m, 4.0 m
Input Voltage: 480/575/3/50/60
arc_cellerate SBS
Base Frame: Welded steel base with fork pockets, checker plate floor
Total size of cell: 104”L x 130”W x 91”H
Robot: KR 6 R2010-2 arc HW E
Controller: KR C5 Controller
Input Voltage: 480/575/3/50/60
arc_cellerate Index
Standard Configuration: Two station - Indexing
Base Frame: Welded steel base with fork pockets, checker plate floor
Total Size of Cell: 177”L x 96”W x 91”H
Robot KUKA: KR 6 R2010-2 arc HW E
Controller: KR C5 Controller
Input Voltage: 480/575/3/50/60
pro Version Option
Every arc_cellerate cell model is upgradeable to the pro Version.
Includes an operator push-button control station with Allen-Bradley PLC and 10-inch touchscreen HMI.
Download Cell Details and Specifications
- arc_cellerate Index Brochure - pdf, 11,72 Mo
- arc_cellerate SBS Brochure - pdf, 13,09 Mo
- KUKA arc_cellerate Ferris Brochure - pdf, 886,34 Ko