위치를 선택하십시오:

위치

Two powerful all-rounders from KUKA: The new generation of the KR CYBERTECH family

KUKA is expanding the KR CYBERTECH portfolio with new 25 kg and 35 kg payload variants, closing the gap in the medium payload class. With flexible mounting options, a newly developed central hand, and enhanced performance, both models offer exceptional versatility. KUKA is also introducing a new controller variant, the KR C5 slim. Combined with iiQKA.OS2 and the KUKA smartPLUG teach pendant, the KR C5 slim controller delivers a fully integrated, future-ready automation package.

2026년 3월 4일


Higher performance with the same footprint

KUKA is expanding the new generation of the KR CYBERTECH family with 25 kg and 35 kg payload variants, adding two flexible and powerful robot models to its portfolio. "With these two robots, we are following the current trend: machines are becoming more powerful while remaining the same size," says Product Manager Markus Hollfelder-Asam. Performance gains are measurable: repeatability has improved with no increase in footprint. At the same time, both models are AI-ready and fully compliant with ISO 10218:2025.

Full flexibility during installation

The new generation builds on what KR CYBERTECH introduced a decade ago: complete installation flexibility. “Whether on the floor or on the wall, both models can be installed at any angle,” says Hollfelder-Asam. This makes the robots highly versatile across applications. They assist with handling, unloading, pick-and-place tasks, and testing, for example.

With these two robots, we are following the current trend: machines are becoming more powerful while remaining the same size.

Markus Hollfelder-Asam, Product Manager at KUKA

Newly developed robotic hand

To this end, both robots have a completely newly developed central hand. The solid wrist construction ensures improved rigidity, which is advantageous for handling, fast pick-and-place tasks, and especially for applications with additional process forces. The optimized path accuracy also meets the strict requirements of demanding applications, such as in the field of photovoltaics. With a standard protection class of IP67, the hand is also resistant to dust and splash water.

Innovative complete package

The high performance of the robots is further optimized, as both new models are available with the latest KR C5 slim controller for iiQKA.OS2. It is space-saving and powerful, making it ideal for the KR CYBERTECH's areas of application. The controller can be easily upgraded with additional drive units in the free slots in the new controller cabinet. Combined with iiQKA.OS2 and the KUKA smartPLUG teach pendant, the new KR CYBERTECH variants deliver a fully integrated, AI-ready solution designed for efficient, future-focused production.

Further information on KR CYBERTECH

Learn more about the flexible KUKA robot.