Two powerful all-rounders from KUKA: The new generation of the KR CYBERTECH family
KUKA is expanding the KR CYBERTECH portfolio with new 25 kg and 35 kg payload variants, closing the gap in the medium payload class. With flexible mounting options, a newly developed central hand, and enhanced performance, both models offer exceptional versatility. KUKA is also introducing a new controller variant, the KR C5 slim. Combined with iiQKA.OS2 and the KUKA smartPLUG teach pendant, the KR C5 slim controller delivers a fully integrated, future-ready automation package.
4 marzo 2026
Higher performance with the same footprint
With these two robots, we are following the current trend: machines are becoming more powerful while remaining the same size.
Newly developed robotic hand
Innovative complete package
The high performance of the robots is further optimized, as both new models are available with the latest KR C5 slim controller for iiQKA.OS2. It is space-saving and powerful, making it ideal for the KR CYBERTECH's areas of application. The controller can be easily upgraded with additional drive units in the free slots in the new controller cabinet. Combined with iiQKA.OS2 and the KUKA smartPLUG teach pendant, the new KR CYBERTECH variants deliver a fully integrated, AI-ready solution designed for efficient, future-focused production.