현재 이전 브라우저 버전의 Internet Explorer를 사용하고 계십니다. 최적화된 보기를 위해 브라우저를 업데이트해 주십시오.
Simplified Robotic Automation For Metalworking
From machine tending and robotic machining to autonomous mobile robots and intelligent software, see how KUKA helps manufacturers increase productivity, improve quality, and move toward flexible, lights-out production.
Flexible Automation for Modern Manufacturing
From machine tending and robotic machining to autonomous mobile robots and intelligent software, KUKA is bringing the future of manufacturing to IMTS 2026. See live demonstrations that help manufacturers increase spindle utilization, improve part quality, reduce labor dependency, and move toward flexible, lights-out production.
Whether you're exploring automation for a single machine or planning a connected manufacturing environment, discover how KUKA robotics, AMRs, software, and integration partners make machine tool automation easier to implement and easier to scale.
Visit KUKA in the North Building, Level 3, booth 236807 to experience live demonstrations throughout the show. Click here to register today.
KUKA at IMTS 2026: Automation Solutions for Metalworking
Machine Tool Automation Without the Complexity
At IMTS 2026, KUKA will showcase new technologies and strategic partnerships designed to make machine tool automation more accessible than ever. Featured demonstrations include a collaboration with Formic that highlights a Full Service Automation model, giving manufacturers a low-investment path to robotic machine tending with full-service support.
Machine tending cell simulation made by Visual Components.
KUKA will also demonstrate standardized machine tending solutions alongside multiple machine tool OEMs, showing how pre-engineered robotic systems simplify deployment across a variety of CNC platforms. In the SYIL demonstration, Siemens SINUMERIK software and KUKA's mxAutomation enable operators to control both the CNC machine and robot from a single interface, reducing the need for specialized robot programming experience.
Interested in learning more? Watch KUKA's recent Modern Machine Shop webinar with Formic to discover how full-service robotic automation can help manufacturers adopt machine tending with lower upfront investment and reduced complexity. Click here to watch.
At IMTS, Formic will show a machine tending demonstration on an EMAG grinding machine.
Automation Solutions Built for Real Manufacturing Challenges
Mairotec automation system for a CNC lathe, including robotic machine tending, AI-based 3D vision for automated bin picking, and mobile automation
SYIL R1 shown in use with a CNC machine tool.
Matsuura offers machine tools with standard automation packages. This MX-330 is shown with a KR CYBERTECH and drawer system.
Autonomous Mobile Robots
At IMTS 2026, multiple mobile robots will be traveling in the KUKA booth. See how robotics and autonomous mobile robots work together to automate part movement between machining operations, reducing manual handling while creating a more connected production environment.
The KMP 600P AMR will deliver materials to machining cells
The KMR iisy mobile robot will transport tooling to machine tools
The KMP 3000P mobile platform will transport a heavy payload cast part
The KUKA.AMR Fleet Manager manages mobile fleets with a simplified interface, allowing easily scalable fleets
Robotics for Smart Manufacturing
The 2025 Manufacturing Automation Tech Day was a day filled with exciting innovations and cutting-edge technologies in the field of manufacturing automation. Interactive demonstrations included machine tending and automated bin picking, mobile automation, welding, fast moving consumer goods and more.
Robotic Automation for Processing Large Cast Parts
The KUKA booth will showcase two applications combining autonomous material handling with robotic finishing and milling, demonstrating complete automation for demanding foundry and casting applications.
Workpiece handling and robotic gripper from SCHUNK
Workpiece probing and tool calibration with Renishaw tools
Tooling is autonomously transported to the system using the KMR iisy mobile cobot
At IMTS 2024, KUKA showcased a robotic milling application with system partner Robotic Solutions Inc.
Precision Probing with Renishaw
A KR AGILUS equipped with Renishaw's RCS P-series probing solution demonstrates how integrated measurement can improve robot positioning, path accuracy and process quality. The high-precision assembly demonstration uses robotic probing to accurately place and remove cylinder valves in an engine block.
Maximize the productivity of your robot. Run automated robot recovery routines with a single button press. Remove the need to re-teach cells with automatic recovery programs, getting you back on line within minutes.
AI-Powered Adaptive Path Planning with MARI
MARI's Scan&Go 2.0 Spot Sanding Solution combines a KR AGILUS with AI-powered adaptive path planning to automate localized surface finishing. Operators simply mark areas requiring correction, and the system scans the workpiece and automatically generates sanding paths that follow the actual surface geometry, reducing the need for conventional robot programming
Scan and sand instantly without CADmodels or manual programming.
Robotics Connectivity in Industry 4.0 and Beyond
The advent of machine learning, AI and Big Data holds the promise of assisting manufacturing workers to achieve new levels of efficiency. Applying these technologies to processes requires reaching beyond the capabilities of software and hardware of robots and their controllers. Taking advantage of the best technologies often requires many of the capabilities to be offloaded to specialized hardware or the cloud. Flexibility is key to accessing the latest software and hardware technologies. However, simplicity and intelligence of integration is also very important. Robots that offer high fidelity open interfaces are well suited to interaction with humans and operation with advanced technology.
Monday, September 14
11:00 AM - 11:55 AM Central
West Building W194-A
CNC Driven Robotics: How Siemens and KUKA are Simplifying Automation for the Modern Shopfloor
This joint Siemens and KUKA session explores how tighter integration between SINUMERIK CNC controls and KUKA robots is simplifying machine tool automation. Learn how a CNC-driven approach embeds robot programming, operation and diagnostics directly into the CNC environment, allowing operators to manage both the machine and robot through a single interface using familiar NC programming. Real-world examples and digital twin technology demonstrate how this strategy reduces complexity, speeds deployment and supports scalable, cost-effective automation for high-mix manufacturing.
Tuesday, September 15
11:00 AM - 11:55 AM Central
West Building W192-A
Manufacturing Automation Solutions from KUKA at IMTS 2024
At IMTS 2024, KUKA Robotics showcased a variety of automation solutions for enhanced production and part processing. Technology on display included automated machine tending, autonomous material transport, robotic metal bending and additive manufacturing.