Kies uw locatie:

Land

The new KR QUANTEC: KUKA welding robot goes digital

The new generation of the versatile robot with payloads between 120 and 300 kg has been transformed into a highly-flexible, digitized machine. The KR QUANTEC can be flexibly adapted to production processes in the welding industry at the press of a button.


Ideally equipped for the welding of tomorrow: maximum performance, uncompromising efficiency and short delivery times

The new KR QUANTEC – created to make the best even better:

  • Best in Class Technology: innovative features such as an optimized working area and subsequently upgradeable payload
  • Best in Class Total Cost of Ownership (TCO): simplified commissioning and an optimized service and maintenance concept for maximum technical availability
  • Optimized portfolio: payloads up to 300 kg, reach up to 3,900 mm and many special variants with even faster delivery times 

 

   Contact us   

With an optimized disruptive contour, slim hand and small footprint, the KR QUANTEC is suitable for compact welding cells.

Maximum flexibility for your production thanks to digital plug-in motion modes

Simply activate the software add-ons on the robot controller and adjust the performance of the robot to the current process step to immediately increase efficiency, even in highly-dynamic production environments.
  • _Performance Mode

    Combines speed and precision
    • Spot welding
    • Loading and unloading 

  • _Path Mode

    Increases the precision of continuous-path motion
    • Laser welding
    • Laser cutting
    • Bonding and sealing
    • Milling
    • Soldering

  • _Dynamic Mode

    Increases speed and reduces cycle times
    • Measuring applications
    • Riveting
    • Clinching 
    • Stud welding

White paper:

How automated welding is keeping the metalworking industry competitive

With the new KR QUANTEC, you opt for a highly-reliable, flexible robot that offers a secure investment for your production – especially in small and medium-sized businesses.

Download white paper (PDF)