Alegeți locația:

Štát

Linear units

With KUKA linear units, you add a further axis to the robot, thereby considerably extending the work envelope of the robot. The linear units are controlled by the same controller as the robot. They can thus be integrated seamlessly into the work sequence – without the need for additional equipment.

Up to four robots can be operated on a single linear unit. KUKA linear units are available in various sizes and payload categories, according to the robot series installed on them.