KR 210-2 F exclusive

The KR 210-2 in the exclusive variant allows efficient cell concepts for foundries. The KR 210-2 F exclusive offers absolutely outstanding performance even in extreme conditions.

With the KR 210-2 F exclusive, KUKA offers a flexible solution for areas of application that have previously required costly special solutions. The robust six-axis robot really comes into its own – without the need for additional protective suits – when working in component washing cells, brushing and deburring cells, as well as all wet areas and applications subject to a very high degree of fouling.

Thanks to the use of sealing air systems and its intelligent, robust design, the KR 210-2 Foundry exclusive is totally unfazed even by extreme ambient conditions. Waterjets, permanent air humidity and dirt particles are no problem for it thanks to its specially treated surface.

210 - 210 Payload [kg]

2700 - 2700 Reach [mm]

Advantages


Powerful

With its high motor capacity and high-torque gear units in all axes, the KR 210-2 F exclusive is extremely powerful.

Endurance

The KR 210-2 F exclusive is equipped with state-of-the-art technology. Its gear units have the highest torque in their class, enabling long operating hours in continuous operation. 

Efficient

The precise mechanical system ensures maximum repeatability, better production quality, fewer rejects and thus greater efficiency for your production. 

Flexible

The KR 210-2 F exclusive improves maintenance intervals and thus reduces costs. This enables flexible and reliable planning and fast commissioning.

KR 210-2 F exclusive

KR 210-2 F exclusive
Category
High Payloads (80-300 kg)
Construction type
Standard
Extension 1
Standard
Extension 2
Standard
Version environment
Foundry Exclusive
Standard
Payload
210 kg
Total load
245 kg
Maximum reach
2700 mm
Number of controlled axes
6
Position repeatability
±0,06 mm
Weight
1412 kg
Mounting positions
Floor
Ambient temperature
10 °C to + 55 °C
Controller
KR C4
Protection class
IP 65
Protection class inline wrist
IP 67
Downloadcenter

We use cookies to offer you the best service online, as well. More under Privacy Policy.

Agree