Select your location:

Location

KR 470-2 PA

The KR 470-2 PA packages and picks goods reliably, precisely and fast even in the most confined spaces. The palletizer achieves optimal cycle times in the heavy payload range and is particularly versatile.


The KR 470-2 PA features a compact design, low weight and high speed in the heavy-duty category. It is optimally suited to handling tasks with payloads of up to 470 kilograms. The palletizer can be flexibly adapted to its specific task by means of booster frames of different heights.

470 - 470 Load capacity [kg]

3150 - 3150 Reach [mm] (arm length)

Advantages


Dynamic heavyweight

The KR 470-2 PA is ideally suited to high working speed in the heavy-duty category. It massively shortens cycle times and offers maximum process efficiency thanks to its compact design and low weight.

Spacious master of transformation

The KR 470-2 PA enables protected routing through the wrist and fast exchange of all commonly used energy supply systems. The hollow-wrist design features an opening with a diameter of 60 millimeters.

Tireless worker

Thanks to its compact design, the KR 470-2 PA works reliably and enables long maintenance intervals. Its protection against dust and water spray conforms to standard protection rating IP 65.

Far-reaching space-saver

With a reach of up to 3,150 millimeters, the KR 470-2 PA can access even the remotest angles and corners. It optimally uses the available space and works with the utmost precision.

KR 470-2 PA (4 axes) - technical data

Robots
Total load
Maximum reach
Version environment
Downloads
KR 470-2 PA
Total load
470 kg
Maximum reach
3150 mm
Version environment
Standard
  • Total load 470 kg
  • Maximum reach 3150 mm
  • Construction type Palletizing Robots
  • Version environment Standard
  • Mounting positions Floor
%x of %y robots visible

Request a quote or get more technical details for KR 470 PA

Request Quote Visit my.KUKA Marketplace