The KUKA Sunrise Cabinet controller offers the high performance and reliability of KUKA technology in a compact design. Its flexible configuration and the expansion capability that results from this make it a real all-rounder. The number of hardware components, cables and connectors has been significantly reduced and replaced by software-based solutions. The robust, high-quality controller is designed for low maintenance.
Advantages of KUKA Sunrise Cabinet at a glance
Versatile
The controller can be used for all lightweight robot variants – for maximum flexibility, scalability, performance and openness, in minimum space. The size of the controller also guarantees flexibility, as it can be installed either in a 19" rack or as a stand-alone device.
User-friendly
Simple user interface for operation and diagnosis via a touch-control-capable KUKA smartPAD.
All-rounder
Safety, Robot, Logic, Motion and Process Control with integrated sensor processing: everything is united in a single controller for the entire system.
Facts and figures about KUKA Sunrise Cabinet
| Processor | Quad-core |
| Hard drive | HDD, SSD optional |
| Interfaces | USB, Ethernet, DVI-I |
| Protection rating | IP 20 |
| Dimensions | 500 x 483 x 190 millimeters (W x H x D) |
| Weight | 23 kilograms |
| Rated supply voltage | 110 V - 230 V AC |
| Permissible tolerance of rated voltage | +/- 10% |
| Mains frequency | 50 Hz ± 1Hz or 60 Hz ± 1Hz |
| Mains-side fusing | 2 x 16 A slow-blowing |
| Ambient temperature (operation) | +5 °C to +45 °C |