Alegeți locația:

Štát

Arc welding

Arc welding include shielded arc welding processes such as gas-shielded metal-arc welding (GMAW) using the MIG/MAG processes. It is possible to weld not only thin sheets with a thickness of 0.7 millimeters or greater, but also thick plates with a thickness of up to 100 millimeters.


What is arc welding?

For shielded arc welding, an arc, a steel wire and a shielding gas are required. The arc constitutes the heat source. The welding wire that is fed automatically and the workpiece are melted and can thus be joined.

Certain gases are additionally used to protect the molten metal against oxidation.

  • For metal active gas welding (MAG), active shielding gases are used, such as CO2, or mixed gases containing CO2 or O2.
  • Metal inert gas welding (MIG) is carried out using inert shielding gases, such as argon, helium or mixtures of these gases.

Arc welding: how does it work?

MIG/MAG welding and TIG welding explained simply: two KUKA robots welding the instrument panel for the Mercedes Sprinter.

Arc welding process: the advantages

Arc welding with robots enables you to benefit, in particular, from the following advantages:

  • Simple automation capability
  • Optimal process reliability
  • High system availability
  • High system flexibility

Case Studies

Gas-shielded welding systems and welding robots from KUKA for versatile applications

Această pagină web folosește module cookie (mai multe informații) pentru a vă putea oferi cele mai bune servicii și în mediul online. Dacă utilizați în continuare pagina noastră web, utilizăm numai module cookie necesare din punct de vedere tehnic. Dacă faceți clic pe „OK și descoperire KUKA”, sunteți de acord cu utilizarea modulelor cookie pentru marketing. Prin clic pe „Setări module cookie” puteți selecta modulele cookie pe care le utilizăm.

Setări module cookie