Chọn vị trí của bạn:

Quốc gia

Spuitgieten

Die casting

Foundry products are the basis of an endless variety of everyday items – from smartphones to vehicle transmission housings. For the most part, these kinds of components are manufactured in die casting processes. KUKA provides you with harmonized, integrated automation concepts.


Die casting: the technology

In die casting, the melt is pressed into a mold under high pressure, where it solidifies. This process achieves a high casting quality despite the high speed at which it is performed and is especially suited to thin sheet metal.

What is special about this casting technology is a permanent mold, which – once manufactured – can be used for tens of thousands of parts. For this reason, die casting is used primarily in the series or mass production of structural parts.

Automated die casting

KUKA has all die casting tasks covered from the die casting machine onwards: starting with foundry-compliant unloading from the die casting machine through to mold spraying and the cooling-off of components and on to deburring using trimming presses and trimming tools.

From process simulation and visualization to downstream machining, including cell control and quality assurance, proven integrated in-house solutions are available to meet all needs – from machine unloading to the finished component.

Die casting: the advantages

  • The entire system is controlled from end to end and without interface problems.
  • Service-proven software developed in-house connects all components including the periphery.
  • On the basis of the VDMA interface standardization DISPO, the robot controller collects information from all active components and peripheral devices, and evaluates it as the lead system.
  • A monitor in the command panel on the casting cell provides all production-relevant information at a glance.
  • Energy savings are a particular focus of attention in a market that is extremely dependent on energy costs.
  • Die casting is especially suitable for thin sheets with complex component geometries.
  • This technology provides a high level of dimensional accuracy with high process stability.
  • With its short casting cycles and high productive capacity, die casting is highly cost-effective.

Trang web này sử dụng Cookie (xem thêm thông tin chi tiết) để cung cấp cho bạn dịch vụ trực tuyến tốt nhất. Nếu bạn tiếp tục sử dụng trang web của chúng tôi, thì chúng tôi chỉ sử dụng Cookie cần thiết về mặt kỹ thuật. Nếu bạn nhấp vào „Hãy khám phá OK và KUKA“, bạn đã đồng ý sử dụng Cookie Marketing. Bằng cách nhấp vào „Các cài đặt Cookie“ bạn có thể chọn Cookie mà chúng tôi sử dụng.

Các thiết lập cookie