請選擇您的所在位置:

國家

Rotary friction welding machines

KUKA and Thompson friction welding machines make the industrial joining of a broad range of materials simple and cost-effective. You can even weld challenging and safety-relevant material combinations with high quality in technology trends such as e-mobility and lightweight construction.


Two brands, one strong partner to cover different industries with tailor-made and standard solutions.

Over 50 years ago, KUKA established rotary friction welding as an industrial joining process. The product portfolio of KUKA welding machines was expanded in 1994 with the takeover of machine manufacturer Thompson Friction Welding (UK). Since then, KUKA has been one of the global market leaders in this field with more than 1,200 rotary friction welding machines installed in over 44 countries.

Rotary friction welding technology: economical and safe joining of different materials and material combinations

KUKA friction welding machines weld metallic workpieces such as piston rods, valves or heat exchangers.

Advantages of KUKA and Thompson rotary friction welding machines

The high-tech machines set standards in terms of precision, dynamics, process control, and productivity.

  • Maximum cost reduction

    Limit use of expensive material to those points that are relevant for the component. 
  • Wide variety of material combinations

    Confirmed weldability even of demanding combinations such as aluminum and copper
  • Utmost availability

    Low maintenance thanks to high-quality components and durable machine technology
  • Maximum welding quality

    High quality results thanks to validation of each workpiece
  • Maximum traceability

    Detailed documentation and archiving of process data via KUKA PCD (Process Control and Documentation)
  • Highest ergonomics

    Intuitive touchscreen operation and ergonomically designed workspace
With our unique KUKA Tech Centers at Augsburg (Germany) and the Thompson welding competence centre in Halesowen (UK), we are able to test the practical viability of the innovative concepts of tomorrow. We also offer additional services, such as process validation, prototype construction or small series, or take care of the entire manufacturing process in multiple-shift operation.

Standard and custom-tailored rotary friction welding machines with fixed headstock or moving headstock

Whether you opt for compact and universal series or special machines for particular components – we offer two different design types with fixed and moving headstocks that are tailored to your requirements as well as special sizes and designs on request.

The high-tech machines of KUKA and Thompson set standards in terms of precision, dynamic, process control, and productivity.

Rotary friction welding machines prepared for Industrie 4.0

Integrating rotary friction welding machines into your production network is a proven means of increasing your productivity. This requires open interfaces and intelligent control. As a manufacturer of flexible systems for automated production, we have the experience and expertise to develop and implement cost-effective complete solutions with high process reliability. With their easily accessible working area and the network capability of the controller, our rotary friction welding machines offer ideal conditions for the new era of Industrie 4.0.

我們使用 Cookie

本網站使用 Cookie (更多相關資訊),以便線上為您提供最佳服務。若您繼續使用我們的網站,我們只使用技術上必要的 Cookie。點選「確定並瞭解 KUKA」,則表示您額外同意使用行銷 Cookie。點選「Cookie 設定」,您可以選擇我們使用哪些 Cookie。

Cookie 設定