Achieve more with KS robot pedestals

Robot pedestals raise the robot workspace to suit your requirements, by between 0.2 and 2.50 meters – thereby ensuring optimum accessibility in a wide range of production areas. 

KS robot pedestals are an ideal complement for all robots from the KR 16 through to the KUKA heavy-duty robot KR 500. They can be deployed on any support surface.
Our KS robot pedestals are effective and useful in other sectors as well, for example for the 
KUKA Coaster in the entertainment industry.

Advantages of the KS robot pedestals

The robot pedestals are characterized primarily by these advantages:

  • Safe base: KS robot pedestals are calculated using the finite-element method (FEM) and thereby approved for our robots according to DIN ISO.
  • Virtually no interference contour: minimal space restrictions thanks to the cylindrical design
Cookie settings OK and discover KUKA

This website uses cookies (find out more) in order to offer you the best service online as well. If you simply continue to use our website, we will only use cookies required for technical purposes. If you click on “OK and discover KUKA”, you are also agreeing to the additional use of marketing cookies. You can select which cookies we use by clicking on “Cookie settings”.

Cookie settings