Features and advantages of the KL 1000-2
- Powerful:
The KL 1000-2 comes in an additional high-speed variant for tasks requiring extreme speed and short cycle times. - Flexible:
Long travel extends the workspace by several times the reach of the robot. The linear units function as external axes, thus dispensing with the need for an additional controller. - Versatile:
Floor-mounted and ceiling-mounted variants are available, as is a protective cover for keeping out dirt during tasks in harsh environments. - Positionally accurate:
Up to four robots can be operated on one linear axis. Multiple robot positions on the linear axis allow optimal adaptation to existing requirements and workspaces. - Productive:
Moving workpieces or tools with additional carriages, driven or non-driven (tender carriages) helps to shorten cycle times. - Specially for medium payloads:
The KL 1000-2 linear unit is suitable for robots with a payload from 30 to 60 kg.
Comparison of the KL 1000-2 variants:
| KL 1000-2 | KL 1000-2 S |
| Max. number of carriages | 4 | 4 |
| Max. rated travel | 30,200 mm | 30,200 mm |
| Speed with rated payload | 1.89 m/s | 2.35 m/s |
| Pose repeatability | less than +- 0.02 mm | less than +- 0.02 mm |
| Number of axes | 1 | 1 |
| Variant | CV, C | CV, C |
| Installation position | Floor, ceiling | Floor, ceiling |
| Mass of carriage | 320 kg | 320 kg |
| Rated payload | 1000 kg | 1000 kg |
| Mass of beam per meter | 300 kg | 300 kg |
| Min. rated travel | 1200 mm | 1200 mm |
| Gradation of rated travel | 500 mm | 500 mm |
| Transmission of force | Rack | Rack |
Areas of application of the KL 1000-2
- Handling, loading and unloading
- Inserting, mounting
- Cutting machine tools
- Other handling operations
- Other applications
- Handling for other machines
- Plastics processing machines
- Forming machine tools
- Measuring, testing and inspection